商品概要

Round Oil-resistant Connector (M12 Smartclick), Connector with Cable, Socket and Plug on Both Cable Ends, A-coding (DC type), 4 poles, Gold plating, Straight (Socket)/straight (Plug), Oil-resistant PVC robot cable, 10 m

在庫/販売状況

2026/11/12 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 15,600

詳細情報

定格/性能

情報更新:2026/03/24

Type Oil-resistant Connectors
Application / Cording A-coding
connection-1_Form MaleーStraight
connection-1_Connector M12 Smartclick
connection-2_Form FemaleーStraight
connection-2_Connector M12 Smartclick
Application 4 pole
Number of wires 4
Shield No
Type Oil-resistant PVC robot cable
Cable length 10 m
Rated current 4 A
Rated voltage 250 VDC
LED No
Connections (Numbers inside circles are terminal numbers) 8:①Brown ②White ③Blue ④Black(for DC)
Plug/socket Plug/socket
Location of lead output Straight (Socket)/Straight (Plug)
Fix method M12 Smartclick connector
Contact resistance 40 mΩ max. (20 mV max, 100 mA max.)
Outer diameter 6 mm dia.
Ambient temperature (Operating) 0 to 70 ℃
Ambient humidity (Operating) 20 to 85%
Insulation resistance 1000 MΩ min. (at 500 VDC)
Dielectric strength 1,500 VAC 1 min (Leakage current 1mA max.)
Degree of protection IP67
IP69K
Passed OMRON's Oil-resistant Component Evaluation Standards
Materials Copper alloy (gold plating)(Contact)
New rubber material combining HNBR and fluororubber(O-ring)
PBT resin(Cover)
PBT resin(Pin block)
Stainless steel(Fixtures (Lock))
Zinc alloy (nickel plated)(Fixture)
Insertion durability 50 time
Lock strength 1 N・m/15 s(rotation)
100 N/15 s(Tensile)
Cable holding strength 1 N・m/15 s(rotation)
100 N/15 s(Tensile)

CAD

情報更新:2018/12/10

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No