商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector (M12 Smartclick), Connector with Cable, Socket and Plug on Both Cable Ends, A-coding (DC type), 4 poles, Gold plating, Straight (Socket)/straight (Plug), Fire-retardant PVC robot cable, 1 m
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 2,550 |
詳細情報
Ratings/Performance
情報更新:2025/11/04
| Type | Water-resistant Connectors | |
|---|---|---|
| Number of poles | 4 pole | |
| Plug/socket | Plug/socket | |
| Location of lead output | Straight (Socket)/Straight (Plug) | |
| Fastening method | M12 Smartclick connector | |
| Rated voltage | 250 VDC | |
| Rated current | 4 A | |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
| Cable specifications | Type | Fireretardant, PVC robot cable |
| Outer diameter | 6 mm dia. | |
| Number of wires | 4 cores | |
| Cable length | 1 m | |
| Ambient temperature range (Operating) | 0 to 70 ℃ | |
| Ambient humidity range (Operating) | 20 to 85 % | |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
| Degree of protection | IP67 | |
| Material | Pin block: PBT resin Contact: Phosphor bronze (gold plating) Fixture: Zinc alloy (nickel plated) Fixtures (Lock): Stainless steel O-ring: Rubber parts Cover: Soft PBT resin | |
| Insertion durability | 50 time | |
| Lock strength | Tensile: 100 N/15 s rotation: 1 N・m/15 s | |
| Cable holding strength | Tensile: 100 N/15 s rotation: 1 N・m/15 s | |