商品概要
Round Oil-resistant Connector (M12 Smartclick), Connector with Cable, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Connections: ①Brown/②White/③Blue/④Black, Oil-resistant PVC robot cable, 10 m
在庫/販売状況
2026/11/11 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | - |
| 標準価格(税別) | ¥ 12,500 |
詳細情報
定格/性能
情報更新:2026/02/27
| Type | Oil-resistant Connectors |
|---|---|
| Application / Cording | A-coding |
| connection-1_Form | FemaleーStraight |
| connection-1_Connector | M12 Smartclick |
| connection-2_Form | Other |
| connection-2_Connector | Free Cable Stranded |
| Application | 4 pole |
| Number of wires | 4 |
| Shield | No |
| Type | Oil-resistant PVC robot cable |
| Cable length | 10 m |
| Rated current | 4 A |
| Rated voltage | 250 VDC |
| LED | No |
| Connections (Numbers inside circles are terminal numbers) | 8:①Brown ②White ③Blue ④Black(for DC) |
| Plug/socket | Socket |
|---|---|
| Location of lead output | Straight |
| Fix method | M12 Smartclick connector |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Outer diameter | 6 mm dia. |
| Ambient temperature (Operating) | 0 to 70 ℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 IP69K Passed OMRON's Oil-resistant Component Evaluation Standards |
| Materials | Copper alloy (gold plating)(Contact) New rubber material combining HNBR and fluororubber(O-ring) PBT resin(Pin block) Soft PBT resin(Cover) Zinc alloy (nickel plated)(Fixture) |
| Insertion durability | 50 time |
| Lock strength | 1 N・m/15 s(rotation) 100 N/15 s(Tensile) |
| Cable holding strength | 1 N・m/15 s(rotation) 100 N/15 s(Tensile) |
CAD