商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector, Connector with Cables, Connector on Both Cable Ends (Socket/Plug), Snap-in Connector, Right-angle (socket)/Straight (plug), 4 poles, Robot cable, 5 m
在庫/販売状況
2026/02/16 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 3,400 |
詳細情報
Ratings/Performance
情報更新:2024/07/25
| Type | Water-resistant Connectors | |
|---|---|---|
| Number of poles | 4 pole | |
| Plug/socket | Plug/socket | |
| Location of lead output | Right-angle (Socket)/Straight (Plug) | |
| Fastening method | Snap-in | |
| Rated voltage | 125 VDC | |
| Rated current | 1 ADC | |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
| Cable specifications | Type | Robot Cable |
| Outer diameter | 4 mm dia. | |
| Number of wires | 4 cores | |
| Cable length | 5 m | |
| Ambient temperature range (Operating) | 0 to 70 ℃ | |
| Ambient humidity range (Operating) | 20 to 85 % | |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) | |
| Degree of protection | IP67 | |
| Applicable connector | Socket: XS3M (M8/S8) XS3H (S8) Plug: XS3F (S8) XS3W (S8) XS3P (S8) | |
| Material | Pin block: PBT resin Contact (Socket): Phosphor bronze/nickel base (gold plating) Contact (Plug): Brass/nickel base (gold plating) O-ring: Rubber parts Cover: TPEE | |
| Insertion durability | 200 time | |
Dimensions
情報更新:2024/07/25

RoHS/REACH対応状況
情報更新:2026/2/04