商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector, Y-shaped joint, Connector on both cable ends, M8 Screw-on, Standard cable, 2 m
在庫/販売状況
2026/02/16 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 4,900 |
詳細情報
Ratings/Performance
情報更新:2025/11/04
| Type | Water-resistant Connectors | |
|---|---|---|
| Number of poles | 4 pole | |
| Plug/socket | Plug/socket | |
| Location of lead output | Y-shaped | |
| Fastening method | M8 Screw-on | |
| Rated voltage | 125 VDC | |
| Rated current | 1 ADC | |
| Contact resistance | 60 mΩ max. (20 mV max, 100 mA max.) | |
| Cable specifications | Type | Standard cable |
| Outer diameter | 4 mm dia. | |
| Cable length | 2 m | |
| Ambient temperature range (Operating) | -25 to 70 ℃ | |
| Ambient humidity range (Operating) | 20 to 85 % | |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) | |
| Degree of protection | IP67 | |
| Applicable connector | XS3H (M8) XS3W (M8) XS3F (M8) XS3P (M8) | |
| Material | Pin block: PBT resin Contact: Phosphor bronze/nickel base (gold plating) Fixture: Brass/nickel plating or SUS316L O-ring: Rubber parts Cover: Soft PBT resin | |
| Insertion durability | 200 time | |
Dimensions
情報更新:2025/11/04

RoHS/REACH対応状況
情報更新:2026/2/04