商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector, Sockets for Terminal Boxes, Snap-in, DIP terminal, 4 poles, Front lock or rear lock
在庫/販売状況
2026/02/16 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 1,530 |
詳細情報
Ratings/Performance
情報更新:2024/07/25
| Type | Water-resistant Connectors |
|---|---|
| Number of poles | 4 pole |
| Plug/socket | Socket |
| Fastening method | Snap-in |
| Rated voltage | 125 VDC |
| Rated current | 1 ADC |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Ambient temperature range (Operating) | -25 to 70 ℃ |
| Ambient humidity range (Operating) | 20 to 85 % |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Applicable connector | XS3H (S8) XS3W (S8) |
| Mounting method | Panel-mounting (Front lock or rear lock) |
| Material | Pin block: PBT resin Contact: Brass/nickel base (gold plating) O-ring: Rubber parts |
| Insertion durability | 200 time |
Dimensions
情報更新:2024/07/25

RoHS/REACH対応状況
情報更新:2026/2/04