商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector, Connector with Cables, Socket on One Cable End, M8 Screw-on Connector, Right-angle, 3 poles, Robot cable, 2 m
在庫/販売状況
2026/03/17 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 1,620 |
詳細情報
定格/性能
情報更新:2025/10/20
| Type | Water-resistant Connectors |
|---|---|
| Number of poles | 3 pole |
| Plug/socket | Socket |
| Location of lead output | Right-angle |
| Fix method | M8 Screw-on |
| Rated voltage | 125 VDC |
| Rated current | 1 ADC |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Type | Robot Cable |
| Outer diameter | 4 mm dia. |
| Number of wires | 3 |
| Cable length | 2 m |
| Ambient temperature (Operating) | 0 to 70 ℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Applicable connector | XS3H (M8) XS3M (M8/S8) XS3W (M8) |
| Materials | Brass/nickel plating or SUS316L(Fixture) PBT resin(Pin block) Phosphor bronze/nickel base (gold plating)(Contact) Rubber parts(O-ring) Soft PBT resin(Cover) |
| Insertion durability | 200 time |
CAD
RoHS/REACH対応状況
情報更新:2026/3/04