商品概要

画像をクリックすると大きくなります

Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, Stainless steel lock, 4 poles, Gold plating, Straight, Connections: ①Brown/②White/③Blue/④Black, Heat-resistant cable, 2 m

在庫/販売状況

2026/03/31 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,000

詳細情報

定格/性能

情報更新:2025/10/20

Type Water-resistant Connectors
Application for DC
Number of poles 4 pole
Plug/socket Socket
Location of lead output Straight
Fix method M12 Threads
Rated voltage 250 VDC
Rated current 4 A
Contact resistance 40 mΩ max. (20 mV max, 100 mA max.)
Type Heat-resistant cable up to 105°C
Outer diameter 6 mm dia.
Number of wires 5
Cable length 2 m
Ambient temperature (Operating) -25 to 70 ℃
Ambient humidity (Operating) 20 to 85%
Insulation resistance 1000 MΩ min. (at 500 VDC)
Dielectric strength 1,500 VAC 1 min (Leakage current 1mA max.)
Degree of protection IP67
Materials Copper alloy (gold plating)(Contact)
PBT resin(Cover)
PBT resin(Pin block)
Rubber parts(O-ring)
SUS316L stainless steel without surface treatment(Fixture)
Insertion durability 200 time
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
XS2F-E421-D80-Eについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。