商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Right-angle, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 2 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 1,550 |
詳細情報
定格/性能
情報更新:2025/10/24
| Type | Water-resistant Connectors |
|---|---|
| Application | for DC |
| Number of poles | 4 pole |
| Plug/socket | Socket |
| Location of lead output | Right-angle |
| Fix method | M12 Threads |
| Rated voltage | 250 VDC |
| Rated current | 4 A |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Type | Fire-retardant,PVC robot cable |
| Outer diameter | 6 mm dia. |
| Number of wires | 4 |
| Cable length | 2 m |
| Ambient temperature (Operating) | 0 to 70 ℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Materials | Copper alloy (Nickel platin)(Fixture) Copper alloy (gold plating)(Contact) PBT resin(Cover) PBT resin(Pin block) Rubber parts(O-ring) |
| Insertion durability | 200 time |