商品概要
画像をクリックすると大きくなります
Motor Relay, Inverse type, Panel mount, Manual reset, 380/400/440 VAC
在庫/販売状況
2026/03/24 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 12,800 |
詳細情報
Specifications
情報更新:2025/09/25
Ratings
| Contact form | SPDT | |
|---|---|---|
| Rated load | NO contact: 3 A at 440 VAC (cosφ=1.0)/1.5 A at 440 VAC (cosφ=0.3 to 0.4) NC contact: 3 A at 440 VAC (cosφ=1.0)/2 A at 440 VAC (cosφ=0.3 to 0.4) | |
| Contact capacity class | Class AC11 | |
| Mortor circuit | Rated voltage | 500 VAC max. Three-phase (Primary current at SET current convertor.) |
| Rated current | 1 to 80 A or 64 to 160 A Three-phase (Primary current at SET current convertor.) | |
| Control power supply circuit | Rated voltage | 380/400/440 VAC Three-phase (As no need to reverse-phase protection, it is single-phase voltage.) |
| Allowable voltage variable range | 85% to 110% of rated voltage (Phase-loss element: 50 to 100%) | |
| Frequency | 50/60 Hz | |
| Allowable-frequency variable range | ±5% of rated frequency | |
| Power consumption | Approx. 11 VA | |
| Current set range | 1 to 2.5 A AC 2 to 5 A AC 4 to 10 A AC 8 to 20 A AC 16 to 40 A AC 32 to 80 A AC 64 to 160 A AC | |
Performance
| Overcurrent function | Operating value | 115% of current setting value |
|---|---|---|
| Operating time characteristic | Inverse time oparating | |
| Operating time | 600% of the current setting value: Time scale x 1: 1 to 10 s, Time scale x 4: 4 to 40 s 200% of the current setting value: 2.8 x t, where t is the time at 600% overcurrent. (time SV at max.: 10 s or 40 s) | |
| Setting accuracy of operating value | ±10% of current setting value | |
| Setting accuracy of operating time | at a time SV: 1: -5 to +10% of maximum set value at a time SV: 2 to 10: ±10% of maximum set value | |
| Interial characteristic | At the min. current SV and max. time SV, will not operate for 80% of operating time for a 600% over current. | |
| Open-phase | Operating value | 50% max. of the current setting value. (at open-phase) |
| Operating time | High sensitivity (H): 2 s max. Low sensitivity (L): 3±1 s Note: Open-phase operating time: Open-phase current equal to the current SV. | |
| Operating asymmetry rate | High sensitivity (H): 35±10% Low sensitivity (L): 65±10% Note: Operating unbalance: The unbalance for a max. Three-phase current equal to the current SV. | |
| Reverse-phase | Operating value | 80% max. of rated voltage. |
| Operating time | 0.5 s max. (Reverse-phase operating time at the rated voltage.) | |
| Overload capacity | Mortor circuit | Primary current at SET-3ATor SET-3A current convertor.: 20 times the current SV for 2 s, applied twice with a 1 min interval. Continuous through current: 125% of the maximum current SV for each current range. |
| Control power supply circuit | 1.15 times the rated control voltage for 3 h. | |
| Influence of temperature | 0 to 40 ℃: Operating value: ±5%, Operating time: ±10% -10 to 50 ℃: Operating value: ±10%, Operating time: ±20% | |
| Influence of voltage | 85% to 110% at operating voltage range: Operating value: ±3%, Operating time: ±5% | |
| Influence of frequency | Operating value: ±3%, Operating time: ±5% Error for actual measurement of rated frequency for rated frequency ±5% | |
| Endurance | 10,000 operations min. | |
| Tese botton operation | Only overload element Operating time: Momentary operation (don$sq;t light operation element LED) | |
| Insulation resistance | Between the entire electric circuits and the mounting panel: 10 MΩ min. Between contact circuits and across circuits: 5 MΩ min. Between contact of same pole: 5 MΩ min. | |
| Dielectric strength | Between the entire electric circuits and the mounting panel: 2,500 VAC for 1 min Between contact circuits and across circuits: 2,500 VAC for 1 min Between contact of same pole: 1,000 VAC for 1 min | |
| Impulse withstand voltage | 1.2/50 µs wave form (JEC 212) both pole in each 3 times. Between the entire electric circuits and the mounting panel: 6,000 V Between contact circuits and across circuits: 4,500 V Between each control power circuits: 4,500 V | |
| Ambient temperature (Operating) | -10 to 60 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ | |
| Ambient humidity (Operating) | 35 to 85 % | |
| Vibration resistance | Destruction: 10 to 25 Hz, 2 mm double amplitude, 2 h each in X, Y and Z directions. Malfunction: 10 to 55 Hz, 0.3 mm double amplitude, 10 min each in X, Y and Z directions. | |
| Shock resistance | Destruction: 294 m/s2, each in X, Y and Z directions. Malfunction: 98 m/s2, each in X, Y and Z directions | |
| Dimensions | Width | 48 mm |
| Height | 96 mm | |
| Depth | 104.5 mm | |
| Front panele thick | 12 mm | |
| Behinde the front panel | 92.5 mm | |
| Weight | Approx. 230 g | |
| Mounting method | Panel mounting | |
| Case color | Munsell N1.5 | |
| Sold separate | Current Converter: SET-3A, SET-3B | |
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 |
|---|---|---|---|
| No | No | No | No |