商品概要

画像をクリックすると大きくなります

Current Sensor, Instantaneous type with start-up lock, Undercurrent detection, 100/110/120 VAC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 12,400

詳細情報

Specifications

情報更新:2025/09/25

Ratings

Contact formSPDT
Rated load3 A at 240 VAC (cos φ=1.0)/2 A at 240 VAC (cos φ=0.4)
3 A at 24 VDC (L/R=0 ms)/2 A at 24 VDC (L/R=7 ms)
0.2 A at 110 VDC (L/R=0 ms)/0.1 A at 110 VDC (L/R=7 ms)
Mortor circuitRated voltage500 VAC max. Three-phase (Primary current at SET current convertor.)
Rated current1 to 80 A or 64 to 160 A Three-phase (Primary current at SET current convertor.)
Control power supply circuitRated voltage100/110/120 VAC
Allowable voltage variable range85% to 110% of rated voltage
Frequency50/60 Hz
Allowable-frequency variable range±5% of rated frequency
Power consumptionApprox. 3.5 VA
Current set range1 to 2.5 A AC
2 to 5 A AC
4 to 10 A AC
8 to 20 A AC
16 to 40 A AC
32 to 80 A AC
64 to 160 A AC

Performance

Operating value100% of current setting value
Operating time characteristicStart-up lock
Momentary operating
Operating time120% of the current setting value for overcurrent: 0.3 s max.
Operating time (Start-up lock)600% of the current setting value for overcurrent: Time scale x 1: 1 to 10 s, Time scale x 4: 4 to 40 s
Setting accuracy of operating value±10% of current setting value
Overcurrent SV accuracy (Start-up lock)at a time SV: 1: -5 to +10% of maximum set value
at a time SV: 2 to 10: ±10% of maximum set value
Initial current in start-up modeApprox. 30% of the current setting value.
Reset value95% min. of operating current value
Overload capacityMortor circuitPrimary current at SET-3ATor SET-3A current convertor.: 20 times the current SV for 2 s, applied twice with a 1 min interval.
Continuous through current: 125% of the maximum current SV for each current range.
Control power supply circuit1.15 times the rated control voltage for 3 h.
Influence of temperature0 to 40 ℃: Operating value: ±5%, Startup lock time: ±10%
-10 to 50 ℃: Operating value: ±10%, Startup lock time: ±20%
Influence of voltage85% to 110% at operating voltage range: Operating value: ±3%, Start-up rock time: ±5%
Influence of frequencyOperating value: ±3%, Start-up rock time: ±5%
Error for actual measurement of rated frequency for rated frequency ±5%
Tese botton operationOperating time: Momentary operation (don$sq;t light operation indicator LED)
Insulation resistanceBetween the entire electric circuits and the mounting panel: 10 MΩ min.
Between contact circuits and across circuits: 5 MΩ min.
Between contact of same pole: 5 MΩ min.
Dielectric strengthBetween the entire electric circuits and the mounting panel: 2,000 VAC for 1 min
Between contact circuits and across circuits: 2,000 VAC for 1 min
Between contact of same pole: 1,000 VAC for 1 min
Impulse withstand voltage1.2/50 µs wave form (JEC 212) both pole in each 3 times.
Between the entire electric circuits and the mounting panel: 6,000 V
Between contact circuits and across circuits: 4,500 V
Between each control power circuits: 4,500 V
Ambient temperature (Operating)-10 to 60 ℃
Ambient temperature (Storage)-25 to 65 ℃
Ambient humidity (Operating)35 to 85 %
Vibration resistanceDestruction: 10 to 25 Hz, 2 mm double amplitude, 2 h each in X, Y and Z directions.
Malfunction: 10 to 55 Hz, 0.3 mm double amplitude, 10 min each in X, Y and Z directions.
Shock resistanceDestruction: 294 m/s2, each in X, Y and Z directions.
Malfunction: 98 m/s2, each in X, Y and Z directions
DimensionsWidth48 mm
Height96 mm
Depth90.5 mm
Front panele thick12 mm
Behinde the front panel78.5 mm
WeightApprox. 170 g
Mounting methodSocket
Case colorMunsell 5Y7/1
Applicable socket8PFA1
Sold separateCurrent Converter: SET-3A, SET-3B
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
No No No No
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No