商品概要
画像をクリックすると大きくなります
Switch Mode Power Supply, Capacity 480 W, Rated input voltage 380 to 480 VACOutput voltage 48 V
在庫/販売状況
2026/03/25 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 60,500 |
詳細情報
Specifications
情報更新:2025/11/04
| Power rating | 480 W | |
|---|---|---|
| Output voltage | 48 VDC | |
| Efficiency | 91 % min., 95 % typ. (at three-phase 380 VAC input) 95 % typ. (at two-phase 380 VAC input) 91 % min., 95 % typ. (Three-phase 400 VAC input) 95 % typ. (Two-phase 400 VAC input) 90 % min., 95 % typ. (at three-phase 480 VAC input) 95 % typ. (at two-phase 480 VAC input) | |
| Input | Rated input voltage | 380 to 480 VAC (Three-phase / two-phase) |
| Allowable input voltage variable range | 320 to 576 VAC (Three-phase / two-phase) 450 to 810 VDC | |
| Frequency | 50/60Hz (47 to 63 Hz) | |
| Rated input current | 0.90 A max., 0.82 A typ. (at three-phase 380 VAC input) 1.7 A max., 1.6 A typ. (at two-phase 380 VAC input) 0.90 A max., 0.78 A typ. (Three-phase 400 VAC input) 1.6 A max., 1.5 A typ. (Two-phase 400 VAC input) 0.75 A max., 0.65 A typ. (at three-phase 480 VAC input) 1.3 A max., 1.2 A typ. (at two-phase 480 VAC input) | |
| Power factor | 0.9 min. | |
| Leakage current | 3.5 mA max. (Three-phase 400 VAC input) 3.5 mA max. | |
| Inrush current (cold start at 25 ℃) | 3.0 A typ. (Three-phase 400 VAC input) | |
| Output | Rated output current | 10 A |
| Output voltage variable range | 48 to 56 V (With V.ADJ) | |
| Maximum peak current | 15 A | |
| Ripple | 60 mV(p-p) max. | |
| Static input variation influence | 0.5 % max. | |
| Static load variation influence | 1.5 % max. | |
| Ambient temperature variation influence | 0.05 %/℃ max. | |
| Start up time | 1000 ms max. (Three-phase 400 VAC input) | |
| Hold time | 16 ms min., 25 ms typ. (Three-phase 400 VAC input) | |
| Additional functions | Overload protection | Yes (151 to 175% of rated current, voltage drop, intermittent operation, automatic reset.) |
| Overvoltage protection | Yes, 130% or higher of rated output voltage, power shut off (shut off the input voltage and turn on the input again) | |
| Overheat protection | No | |
| Series operation | Yes (Up to 2 Power Supplies with external diode) | |
| Parallel operation | Yes (Up to 2 Power Supplies) | |
| Alarm indication | Yes | |
| Insulation | Dielectric strength | Between all input terminals and all output terminals, all signal terminals: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2.5 kVAC for 1 min, Cut-off current: 20 mA Between all output terminals/all signal output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 30 mA Between all output terminals and all single output terminals: 0.5 kVAC for 1 min, Cut-off current: 10 mA |
| Insulation resistance | (Between all output terminals, signal output terminals and all input terminals /PE terminals): 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 294 m/s2, 3 times each in 6 directions | |
| Altitude | 3000 m max. | |
| Ambient temperature (Operating) | -40 to 70 ℃ | |
| Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 95 %RH max. | |
| Ambient humidity (Storage) | 95 %RH max. | |
| Reliability | MTBF | 135,000 hours min. |
| Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) | |
| Construction | Construction | Covered type |
| Connection | Terminal blocks | |
| Terminal type | Push-In Plus Terminal Block | |
| Mounting | DIN track mounting | |
| Coationg | Yes | |
| Cooling fan | Cooling fan No | |
| Degree of protection | IP20, EN/IEC 60529 | |
| Weight (Main) | 1200 g max. | |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/11/04
Mounting
情報更新:2025/11/04
Mounting state
Connection diagram
情報更新:2025/11/04
Block diagram
Derating curve
情報更新:2025/11/04