商品概要

画像をクリックすると大きくなります

Switch Mode Power Supply, Capacity 240 W, Rated input voltage 200 to 240 VAC, Output voltage 24 V

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 44,000

詳細情報

Specifications

情報更新:2024/07/25

Power rating240 W
Output voltage24 V
Efficiency93 % typ. (at three-phase 200 VAC input)
92 % typ. (Single-phase/two-phase 200 VAC input
Single-phase/two-phase 200 VAC input)
93 % typ. (at three-phase 230 VAC input)
93 % typ. (Single-phase/two-phase 230 VAC input)
InputRated input voltage200 to 240 VAC (Three-phase/single-phase/two-phase)
Allowable input voltage variable range170 to 264 VAC (Three-phase/single-phase/two-phase)/265 to 300 VAC (1 s)
240 to 350 VDC
Frequency50/60Hz (47 to 63 Hz)
Rated input current0.80 A typ. (at three-phase 200 VAC input)
1.4 A typ. (Single-phase/two-phase 200 VAC input
Single-phase/two-phase 200 VAC input)
0.70 A typ. (at three-phase 230 VAC input)
1.2 A typ. (Single-phase/two-phase 230 VAC input)
Power factor0.9 min.
Leakage current1.0 mA max. (at three-phase 200 VAC input)
1.0 mA max. (at three-phase 230 VAC input)
Inrush current (cold start at 25 ℃)13 A typ. (at three-phase 200 VAC input)
15 A typ. (at three-phase 230 VAC input)
OutputRated output current10 A
Output voltage variable range24 to 29.5 V With V.ADJ
Maximum peak current15 A
Ripple50 mV(p-p) max. at 20 MHz
Static input variation influence0.5 % max.
Static load variation influence1.5 % max.
Ambient temperature variation influence0.05 %/℃ max.
Start up time1000 ms max. (at three-phase 200 VAC input)
1000 ms max. (at three-phase 230 VAC input)
Hold time35 ms typ. (at three-phase 200 VAC input)
35 ms typ. (at three-phase 230 VAC input)
Additional functionsOverload protectionYes, automatic reset, intermittent operation type
Overvoltage protectionYes, 130% or higher of rated output voltage, power shut off (shut off the input voltage and turn on the input again)
Overheat protectionNo
Series operationYes (Up to 2 Power Supplies with external diode)
Parallel operationYes (Up to 2 Power Supplies)
Alarm indicationYes
InsulationDielectric strengthBetween all input terminals and all output terminals, all signal terminals: 3 kVAC for 1 min, Cut-off current: 20 mA
Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA
(Between all output terminals, signal output terminals) and PE terminals: 1 kVAC for 1 min, Cut-off current: 25 mA
Between all output terminals and all single output terminals: 0.5 kVAC for 1 min, Cut-off current: 10 mA
Insulation resistanceBetween all output terminals/all single output terminals and all input terminals/PE terminals: 100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours
Shock resistance294 m/s2, 3 times each in 3 axes 6 directions
Altitude3000 m max.
Ambient temperature (Operating)-40 to 70 ℃
Ambient temperature (Storage)-40 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)95 %RH max.
Ambient humidity (Storage)95 %RH max.
ReliabilityMTBF135,000 hours min.
Life expectancy10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting)
ConstructionConstructionCovered type
ConnectionTerminal blocks
Terminal typePush-In Plus Terminal Block
MountingDIN track mounting
CoationgYes
Cooling fanCooling fan No
Degree of protectionIP20, EN/IEC 60529
Weight (Main)800 g max.

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

Dimension

情報更新:2024/07/25

Mounting

情報更新:2024/07/25

Mounting state

Connection diagram

情報更新:2024/07/25

Terminal arrangement

Block diagram

Derating curve

情報更新:2024/07/25
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No