商品概要
画像をクリックすると大きくなります
Switch Mode Power Supply, Capacity 2000 W, Rated input voltage 200 to 240 VAC, Output voltage 48 V
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 172,000 |
詳細情報
Specifications
情報更新:2024/07/25
| Power rating | 2000 W | |
|---|---|---|
| Output voltage | 48 V | |
| Efficiency | 96 % typ. (at three-phase 200 VAC input) 95 % typ. (Single-phase/two-phase 200 VAC input Single-phase/two-phase 200 VAC input) 96 % typ. (at three-phase 230 VAC input) 96 % typ. (Single-phase/two-phase 230 VAC input) | |
| Input | Rated input voltage | 200 to 240 VAC (Three-phase/single-phase/two-phase) |
| Allowable input voltage variable range | 170 to 264 VAC (Three-phase/single-phase/two-phase)/265 to 300 VAC (1 s) 240 to 384 VDC | |
| Frequency | 50/60Hz (47 to 63 Hz) | |
| Rated input current | 6.9 A typ. (at three-phase 200 VAC input) 12 A typ. (Single-phase/two-phase 200 VAC input Single-phase/two-phase 200 VAC input) 6.0 A typ. (at three-phase 230 VAC input) 10 A typ. (Single-phase/two-phase 230 VAC input) | |
| Power factor | 0.9 min. | |
| Leakage current | 3.5 mA max. (at three-phase 200 VAC input) 3.5 mA max. (at three-phase 230 VAC input) | |
| Inrush current (cold start at 25 ℃) | 22 A typ. (at three-phase 200 VAC input) 16 A typ. (at three-phase 230 VAC input) | |
| Output | Rated output current | 45 A |
| Output voltage variable range | 48 to 56 V With V.ADJ | |
| Maximum peak current | 67.5 A | |
| Ripple | 190 mV(p-p) max. at 20 MHz | |
| Static input variation influence | 0.5 % max. | |
| Static load variation influence | 1.5 % max. | |
| Ambient temperature variation influence | 0.05 %/℃ max. | |
| Start up time | 1000 ms max. (at three-phase 200 VAC input) 1000 ms max. (at three-phase 230 VAC input) | |
| Hold time | 25 ms typ. (at three-phase 200 VAC input) 25 ms typ. (at three-phase 230 VAC input) | |
| Additional functions | Overload protection | Yes, inverted L voltage drop, automatic reset |
| Overvoltage protection | Yes, 130% or higher of rated output voltage, power shut off (shut off the input voltage and turn on the input again) | |
| Overheat protection | No | |
| Series operation | Yes (Up to 2 Power Supplies with external diode) | |
| Parallel operation | Yes (Up to 2 Power Supplies), Use with the switch for parallel operation set to the PARALLEL side (the rated output current limited to 80%). | |
| Alarm indication | Yes | |
| Insulation | Dielectric strength | Between all input terminals and all output terminals, all signal terminals: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA (Between all output terminals, signal output terminals) and PE terminals: 1.0 kVAC for 1 min. Cut-off current 40 mA Between all output terminals and all single output terminals: 0.5 kVAC for 1 min, Cut-off current: 10 mA |
| Insulation resistance | Between all output terminals/all single output terminals and all input terminals/PE terminals: 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 147 m/s2, 3 times each in 3 axes 6 directions | |
| Altitude | 3000 m max. | |
| Ambient temperature (Operating) | -40 to 70 ℃ | |
| Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 95 %RH max. | |
| Ambient humidity (Storage) | 95 %RH max. | |
| Reliability | MTBF | 36,000 hours min. |
| Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) | |
| Construction | Construction | Covered type |
| Connection | Terminal blocks | |
| Terminal type | Push-In Plus Terminal Block | |
| Mounting | DIN track mounting | |
| Coationg | Yes | |
| Cooling fan | Cooling fan No | |
| Degree of protection | IP20, EN/IEC 60529 | |
| Weight (Main) | 3200 g max. | |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2024/07/25

Mounting
情報更新:2024/07/25
Mounting state

Connection diagram
情報更新:2024/07/25
Terminal arrangement

Block diagram

Derating curve
情報更新:2024/07/25