商品概要
画像をクリックすると大きくなります
Noise Filter, Rated voltage 250 VAC/VDC, Rated current 6 A
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 3,550 |
詳細情報
Specifications
情報更新:2025/11/04
| Input | Leakage current | 1.0 mA max. |
|---|---|---|
| Insulation | Dielectric strength | Between line and ground: 2.5 kVAC for 1 min, Cut-off current: 10 mA |
| Insulation resistance | 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 150 m/s2, in each 6 directions 3 times | |
| Altitude | 3000 m max. | |
| Ambient temperature (Operating) | -40 to 85 ℃ | |
| Ambient temperature (Storage) | -40 to 85 ℃ | |
| Ambient humidity (Operating) | 90 %RH max. | |
| Construction | Degree of protection | IP20, EN/IEC 60529 |
| Weight (Main) | Approx. 140 g max. |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.