商品概要
画像をクリックすると大きくなります
IP67 Power Supply, Capacity 360 W, Output Connector (2x M12-A), IO-Link compatible
IP67 Power Supply, Capacity 360 W, Output Connector (2x M12-A), IO-Link compatible
在庫/販売状況
2026/11/12 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 170,000 |
詳細情報
定格/性能
情報更新:2026/05/27
| Degree of protection | IP67, UL Type1 |
|---|---|
| Capacity | 360 W |
| Rated output voltage (VDC) | 24 VDC |
| Efficiency | 92 % typ. (Power supply section only:94 % typ.)(100 VAC input) 94 % typ. (Power supply section only:96 % typ.)(200 VAC input) |
| Frequency range | 47 to 63 Hz |
| Input current | 2.0 A typ.(200 VAC input) 4.0 A typ.(100 VAC input) |
| Power factor | 0.9 min. |
| Leakage current | 0.5 mA max. (100 VAC input) 1 mA max. (200 VAC input) |
| Inrush current(for a cold start at 25 ℃) | 14 A typ. (200 VAC input) 7 A typ. (100 VAC input) |
| Voltage variable range | 24 to 28 V(adjustable with HMI or IO-Link communication) |
| Ripple and Noise | 130 mV p-p max. (at 20 MHz of bandwidth) |
| Conditions of Ripple and Noise | at rated input and outputs |
| Input variation influence | 0.5 % or less |
| Conditions of Input variation influence | at input 85 to 264 VAC, 100 % load |
| Load variation influence | 4.0 % or less |
| Conditions of load variation influence | at rated input, 0 to 100 % Load |
| Temperature variation influence | 0.05 %/°C max. |
| Start up time | 2,000 ms max |
| Hold time | 45 ms typ. (at rated input and outputs) |
| Conditions of hold time | at rated input and outputs |
| Series operation | No |
|---|---|
| Parallel operation | No |
| Output indicator | Yes (Color: green) |
| Output voltage indication | Display accuracy: 2 % rdg ±1 digit max. Display range: 16.3 to 30.0 V Yes |
| Output current indication | Branch output current display range: 0.0 to 4.0 A(M12-A),0.0 to 10.0 A(M12-L) Branch output peak current display range: 0.0 to 20.0 A Display accuracy: M12-A 5% FS (4 A) ±1 digit max.,M12-L 5% FS (10 A) ±1 digit max. Total output current display range: 0.0 to 40.0 A Yes |
| Total run time monitor indication | Display range:0 to 256 kh(Display functions) Setting range:0 to 132 kh(in 1kh unit)(Maintenance forecast monitor function) |
| Undervoltage alarm output | Setting range:18.0 to 28.0 V(in 0.1 V unit) Yes |
| Dielectric strength | 2k VAC for 1 min between (input terminals pins 1 and 3 collectively )and (PE, branch output terminals and IO-Link communications terminals collectively) Cutoff current: 20 mA) |
| Insulation resistance | 100 MΩ min. at 500 VDC between (PE, branch output terminals and IO-Link communication terminals collectively) and (input terminals pins 1 and 3 collectively) |
| Vibration resistance | 10 to 55 Hz, 0.375 mm single amplitude, 2 h each in X, Y, and Z directions , maximum 4.5 G |
| Shock resistance | 150 m/s2 3 times each in ±X, ±Y, ±Z directions. |
| Ambient operating temperature | -25 to 70 °C (with no condensation or icing) |
| Storage temperature | -25 to 85°C |
| Ambient operating humidity | 5 to 95 % |
| Storage humidity | 5 to 95 % |
| MTBF | 36,000 hours min. |
| Life expectancy | 10 years |
| Cooling fan | blank |
| Weight | 1,800 g max |
CAD
RoHS/REACH対応状況
情報更新:2026/11/04
S8NR-S36024-A0L2-IL3のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。