商品概要

画像をクリックすると大きくなります

Digital Multi Circuit Protector, 24 VDC

在庫/販売状況

2026/03/10 00:00 情報更新
販売状況 販売中・受注終了予定 推奨代替品を探す
受注終了予定 2026年3月
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 17,600

詳細情報

Specifications

情報更新:2025/09/04

InputRated input voltage24 VDC
Allowable input voltage variable range19.2 to 26.4 VDC
Rated input current17.0 A max.
Additional functionsTotal run time monitorIndication: Yes
InsulationDielectric strengthBetween all charged sections and all non-charged sections: 1 kVAC for 1 min, Detection current: 20 mA
Between all I/O and I/O signals/communications: 500 VAC for 1 min, Detection current: 20 mA
Between all I/O signals and communications: 500 VAC for 1 min, Detection current: 20 mA
Between input signals and all output signals: 500 VAC for 1 min, Detection current: 20 mA
Insulation resistanceBetween all charged sections and all non-charged sections: 100 MΩ min., at 500 VDC
Between all I/O and I/O signals/communications: 100 MΩ min., at 500 VDC
Between all I/O signals and communications: 100 MΩ min., at 500 VDC
Between input signals and all output signals: 100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s2, in each 6 directions 3 times
Ambient temperature (Operating)-10 to 60 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃
Ambient humidity (Operating)25 to 85 %
Ambient humidity (Storage)25 to 90 %
ConstructionConstructionCovered type
ConnectionTerminal blocks
Terminal typeScrew terminal
MountingDIN track mounting
Weight (Main)400 g max.

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No