商品概要

画像をクリックすると大きくなります

Switch Mode Power Supply, Capacity 600 W, Output voltage 24 V, Parallel operation function, Covered/DIN track mounting type, Screw terminal block

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 38,000

詳細情報

定格/性能

情報更新:2025/10/24

Capacity 600 W
Rated output voltage (VDC) 24 VDC
Efficiency 85% typ.(at 100 VAC input)
89% typ.(at 200 VAC input) 90% typ.(at 230 VAC input)
Frequency range 47 to 63 Hz
Input current 3.8 A typ.(at 200 VAC input)
7.7 A typ.(at 100 VAC input)
Power factor 0.9 min.
Leakage current 0.5 mA max.(at 100 VAC input)
1 mA max.(at 200 VAC input)
Inrush current(for a cold start at 25 ℃) 14 A typ.(at 100 VAC input)
28 A typ.(at 200 VAC input)
Rated output current 27 A
Voltage variable range -10 to +15% (With V.ADJ)
Ripple and Noise 280 mV(p-p) max.(at 100 to 240 VAC input)
Input variation influence 0.5% max.
Load variation influence 1.0% max.
Temperature variation influence 0.05%/℃ max.
Start up time 1000 ms max.(at 100 VAC input)
1000 ms max.(at 200 VAC input)
Hold time 30 ms typ.(at 100 VAC input)
30 ms typ.(at 200 VAC input)
Overcurrent detection Yes, automatic reset
Overvoltage protection Yes, Shut off the input voltage and turn on the input again
Overheat protection Yes, Shut off the input voltage and turn on the input again
Series operation Yes (Up to 2 Power Supplies with external diode)
Output indicator Yes (color: green)
Remote sensing function No
Remote control function No
Dielectric strength 1 kVAC for 1 min, Cut-off current: 20 mA(Between all output terminals and PE terminals)
2 kVAC for 1 min, Cut-off current: 20 mA(Between all input terminals and PE terminals)
3 kVAC for 1 min, Cut-off current: 20 mA(Between all input terminals and all output terminals)
Insulation resistance 100 MΩ min., at 500 VDC(Between all output terminals and all input terminals/PE terminals)
Vibration resistance 10 to 55 Hz, 4.5 G max., 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance 150 m/s2, in each 6 directions 3 times
Altitude 3000 m max.
Ambient operating temperature -20 to 70 ℃ (with no freezing or condensation)
Storage temperature -25 to 75 ℃ (with no freezing or condensation)
Ambient operating humidity 90% max.
Storage humidity 90% max.
Life expectancy 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting)
Cover or Chassis Covered type
I/O connection Terminal blocks
Terminal block models Screw terminal
Mounting type DIN track mounting
Cooling fan Yes
Weight 1050 g max.

CAD

情報更新:2017/10/23

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ログイン/会員登録

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
UL認証 CSA認証 CEマーキング CCC認証 電波法
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No