商品概要

画像をクリックすると大きくなります

Switch Mode Power Supply, Capacity 50 W, Output voltage 12 V, Covered/DIN track mounting type, Connector

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

定格/性能

情報更新:2025/10/21

Capacity 50 W
Rated output voltage (VDC) 12 VDC
Efficiency 84% typ.(at 100 VAC input)
86% typ.(at 200 VAC input)
86% typ.(at 230 VAC input)
Frequency range 47 to 450 Hz
Input current 0.62 A typ.(at 200 VAC input)
1.1 A typ.(at 100 VAC input)
Leakage current 0.5 mA max.(at 100 VAC input)
1 mA max.(at 200 VAC input)
Inrush current(for a cold start at 25 ℃) 14 A typ.(at 100 VAC input)
28 A typ.(at 200 VAC input)
Rated output current 4.3 A
Voltage variable range -10 to +15% (With V.ADJ)
Ripple and Noise 40 mV(p-p) max.(at 100 to 240 VAC input)
Input variation influence 0.5% max.
Load variation influence 1.0% max.
Temperature variation influence 0.05%/℃ max.
Start up time 1000 ms max.(at 100 VAC input)
1000 ms max.(at 200 VAC input)
Hold time 11 ms typ.(at 100 VAC input)
60 ms typ.(at 200 VAC input)
Overcurrent detection Yes, automatic reset
Overvoltage protection Yes, Shut off the input voltage and turn on the input again
Overheat protection No
Series operation Yes (Up to 2 Power Supplies with external diode)
Parallel operation No (However, backup operation is possible, external diodes required.)
Output indicator Yes (color: green)
Remote sensing function No
Remote control function No
Dielectric strength 1 kVAC for 1 min, Cut-off current: 20 mA(Between all output terminals and PE terminals)
2 kVAC for 1 min, Cut-off current: 20 mA(Between all input terminals and PE terminals)
3 kVAC for 1 min, Cut-off current: 20 mA(Between all input terminals and all output terminals)
Insulation resistance 100 MΩ min., at 500 VDC(Between all output terminals and all input terminals/PE terminals)
Vibration resistance 10 to 55 Hz, 4.5 G max., 0.375 mm single amplitude in each 3 directions for 2 hours
Shock resistance 150 m/s2, in each 6 directions 3 times
Altitude 3000 m max.
Ambient operating temperature -20 to 70 ℃ (with no freezing or condensation)
Storage temperature -25 to 75 ℃ (with no freezing or condensation)
Ambient operating humidity 90% max.
Storage humidity 90% max.
Life expectancy 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting)
Cover or Chassis Covered type
I/O connection Connector
Mounting type Direct mounting
Cooling fan No
Weight 300 g max.
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
S8FS-G05012CEについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。