商品概要

画像をクリックすると大きくなります

AC Free Input Axial Fans, Plastic blades type, 120 x 120 mm, Frame thickness: 38 mm, High speed, Finger Guard x 1 included

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 10,900

詳細情報

Ratings/Performance

情報更新:2024/08/08

Motor typeBrushless DC motor
Rotation speedHigh speed
Size120 x 120 x t38 mm
Rated voltage100 to 240 VAC
Permitted voltage fluctuation range90 to 264 V
Rated current (Nominal value)0.08 A
Rated input (Nominal value)4.4 W
Rated rotational speed (Nominal value)3250 r/min
Max. flow rate (Nominal value)3.0 m3/min
Max. static pressure (Nominal value)84 Pa
Noise (Nominal value)42 dB
ProtectionRestraint burnout protection (Current blocking function)
Ambient temperatureOperating: -20 to 75 ℃ (with no icing)
Storage: -30 to 75 ℃ (with no icing)
Ambient humidityOperating: 20 to 85 %
Insulation classClass E (UL class A)
Insulation registanceBetween lead wire conductor and frame: 10 MΩ min. (at 500 VDC)
MaterialFrame: PBT/PC alloy (UL94V-0)
Blades: PPHOX (UL94V-1)
BearingsBall bearing
AttachmentFinger guard x 1, M4 Screw (55 mm), Nut Set, Plug cord (1 m)
WeightApprox. 290 g

Dimensions

情報更新:2024/08/08

Characteristics

情報更新:2024/08/08
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No