商品概要
画像をクリックすると大きくなります
1S Series AC Servo Drive with Built-in EtherCAT Communications, Standard/Communication type, Rated output: 5.5 kW, Power Supply voltage: 400 VAC
在庫/販売状況
2026/03/13 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 665,000 |
詳細情報
定格/性能
情報更新:2025/10/20
| Product name | AC Servo Drive, EtherCAT Compatible Servo Drives |
|---|---|
| Series Discription | 1S Series |
| Power supply voltage | Three-phase 380 to 480 VAC (323 to 504 V) 50/60 Hz (Main circuit) |
| Power supply voltage | 24 VDC (21.6 to 26.4 V) (Control circuit) |
| Rated current | 16 A |
| Motor rated current | 14.5 A(rms) |
| Motor maximum current | 42.4 A(rms) |
| Heat generated | 280 W (Main circuit) |
| Heat generated | 19.9 W (Control circuit) |
| Control mode | Position control;Speed control;Torque control |
| Maximum applicable motor capacity | 5500 W max. |
| Ambient operating temperature | 0 to 55 ℃ |
| Ambient operating humidity | 90% max. (with no condensation) |
| Ambient strage temperature | -20 to 65 ℃ |
| Ambient strage humidity | 90% max. (with no condensation) |
| Vibration resistance | 10 to 60 Hz, Acceleration of 5.88 m/s2 max. (Not to be run continuously at a resonance point) |
| Insulation resistance | 0.5 MΩ min. (at 500 VDC)(Between power supply terminals/power line terminals and PE) |
| Dielectric strength | 1,500 VAC for 1 min 50/60 Hz(Between power supply terminals/power line terminals and PE) |
| Degree of protection | IP20 (Built into IP54 panel) |
| Width | 200 mm |
| Height | 180 mm |
| Depth | 235 mm |
| Weight | Approx. 9.4 kg(Main Unit) |
CAD
RoHS/REACH対応状況
情報更新:2026/3/04