商品概要
画像をクリックすると大きくなります
I/O terminal socket, Input, 16 points, PNP (- common), 24 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 23,500 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Application | Front connecting Output |
|---|---|
| I/O points | 16 point |
| Function | Protection diode for inverse connection, Coil surge absorption element: Diodes |
| Indicators | Equipped (Green LED) |
| Rated voltage | 24 VDC |
| Ambient temperature range (Operating) | 0 to 55 ℃ |
| Ambient humidity range (Operating) | 35 to 85 % |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 2000 VAC 1 min |
| Connection method | Screw terminal |
| Mounting method | DIN track mounting |
| Weight | Approx. 400 g |
| Sold separate | Short Bar: G78-04 Indicator module: P70D Mounting track: PFP-100N, PFP-50N End Plate: PFP-M Spacer: PFP-S Output short-circuit module: G77-S |
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
| UL認証 | CSA認証 | CEマーキング | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | N/A | N/A |