商品概要
画像をクリックすると大きくなります
Miniature Power Relay, 4-pole, Single contact, Plug-in terminals, With operation indicator/latching lever, 24 VAC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 1,380 |
詳細情報
定格/性能
情報更新:2025/10/20
| Operating indicator | LED |
|---|---|
| Coil surge killer | None |
| Degree of protection | Closed type (cover) |
| Terminal structure | Plug-in terminal |
| Single stable | 46 mA(24 VAC 60 Hz) 53.8 mA(24 VAC 50 Hz) |
| Rated voltage | 24 VAC |
| Classification | Single stable |
| Coil resistance | 180 Ω |
| Operate voltage (Set voltage) | 80% max. |
| Release voltage (Reset voltage) | 30% min. |
| Maximum voltage | 110% (23 ℃) |
| Single stable | Approx. 0.9 to 1.3 VA(60 Hz) |
| Rated load | 250 VAC 0.8 A(Inductive load (cosφ = 0.4)) 250 VAC 3 A(Resistive load) |
| Rated load | 30 VDC 1.5 A(Inductive load (L/R = 7 ms)) 30 VDC 3 A(Resistive load) |
| Max. contact voltage | AC | 250 VAC |
| Max. contact voltage | DC | 125 VDC |
| Max. contact current | AC | 5 A |
| Max. contact current | DC | 5 A |
| Max. switching capacity | 1250 VA(Resistive load) 200 VA(Inductive load (cosφ = 0.4)) |
| Max. switching capacity | 150 W(Resistive load) 45 W(Inductive load (L/R = 7 ms)) |
| Contact form | 4PDT |
| Contact method | Single |
| Contact material | Au clad + Ag alloy |
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
| Operating time | 20 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | 1800 time/hour(Rated load) 18000 time/hour(Mechanical) |
| Insulation resistance | 100 MΩ min. (at 500 VDC)(Between coil and contacts) 100 MΩ min. (at 500 VDC)(Between contacts of different polarity) 100 MΩ min. (at 500 VDC)(Between contacts of same polarity) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min(Between contacts of same polarity) 2000 VAC 50/60 Hz 1 min(Between coil and contacts) 2000 VAC 50/60 Hz 1 min(Between contacts of different polarity) |
| Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance | Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance | Destruction | 1000 m/s2 |
| Shock resistance | Malfunction | 200 m/s2 |
| Endurance | 200,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)(Electrical) 50 million operations min. (switching frequency 18,000 operations/h)(Mechanical) |
| Failure rate | 1 VDC 1 mA (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -55 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85% |
| Weight | Approx. 35 g |
| Mounting method | Socket |
| Applicable socket | PYF14S;PYF14T;PYF-14-PU;PYF-14-PU-L;PYFZ-14;PYFZ-14-E;PY14;PY14-Y1;PY14QN;PY14QN2;PY14QN-Y1;PY14QN2-Y1;PY14-02 |
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
| Yes | No | No | No | No | No |