商品概要
画像をクリックすると大きくなります
Miniature Power Relay, 2-pole, Single contact, Latching relay, Plug-in terminals, 48 VDC
在庫/販売状況
2025/09/10 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 6,800 |
詳細情報
Ratings / Performance
情報更新:2025/09/04
Ratings
Degree of protection | Closed type (cover) | ||
---|---|---|---|
Terminal structure | Plug-in terminal | ||
Coil | Coil ratings | Operate | 48 VDC 27 mA |
Release | 48 VDC 16 mA | ||
Coil resistance | Operate: 1800 Ω Release: 3000 Ω | ||
Operate voltage (Set voltage) | 80 % max. | ||
Release voltage (Reset voltage) | 80 % max. | ||
Maximum voltage | 110 % (23 ℃) | ||
Power consumption | Operate | Approx. 1.3 W | |
Release | Approx. 0.6 W | ||
Contact | Contact rated load | 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resistive load) 24 VDC 1.5 A (Inductive load (L/R = 7 ms)) | |
Max. contact voltage | 250 VAC 125 VDC | ||
Max. contact current | AC: 3 A DC: 3 A | ||
Maximum switching power | 660 VA (Resistive load) 176 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 36 W (Inductive load (L/R = 7 ms)) | ||
Contact form | DPDT | ||
Contact method | Single | ||
Contact material | Au plating + Ag |
Performance
Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
---|---|
Min.set-reset signal width | 30 ms |
Operating time | 15 ms max. (With rated operating power applied, not including contact bounce) |
Reset time | 15 ms max. (With rated operating power applied, not including contact bounce) |
Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between coil and contacts: 1500 VAC 50/60 Hz 1 min Between contacts of different polarity: 1500 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min Between set coil and reset coil: 1000 VAC 50/60 Hz 1 min |
Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
Shock resistance (destruction) | 1000 m/s2 |
Shock resistance (Malfunction) | 200 m/s2 |
Endurance (Mechanical) | 100 million operations min. (switching frequency 18,000 operations/h) |
Endurance (Electrical) | 200,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
Failure rate | 1 VDC 1 mA (failure level: Preference value, Switching frequency: 120 operations per minute) |
Ambient temperature (Operating) | -55 to 60 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 5 to 85 % |
Weight | Approx. 30 g |
Mounting method | Socket |
Applicable socket | PYF14S/ PYF14T/ PYF-14-PU/ PYF-14-PU-L/ PYFZ-14/ PYFZ-14-E/ PY14/ PY14-Y1/ PY14QN/ PY14QN2/ PY14QN-Y1/ PY14QN2-Y1/ PY14-02 |
Characteristic chart
情報更新:2025/09/04
Switching capacities
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
UL認証 | CSA認証 | CEマーキング適合 | CCC認証 |
---|---|---|---|
No | No | No | N/A |