商品概要

画像をクリックすると大きくなります

Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator/latching lever, 100/110 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 1,560

詳細情報

定格/性能

情報更新:2025/10/20

Operating indicator LED
Coil surge killer None
Degree of protection Closed type (cover)
Terminal structure Plug-in terminal
Single stable 10mA(AC110
9.1mA(DC100V)
Rated voltage DC100V
DC110V
Classification Single stable
Coil resistance 11,000Ω
Operate voltage (Set voltage) 80% max.
Release voltage (Reset voltage) 10% min.
Maximum voltage 110% (23 ℃)
Single stable Approx. 0.9 W
Rated load 250 VAC 2 A(Inductive load (cosφ = 0.4))
250 VAC 5 A(Resistive load)
Rated load 30 VDC 2 A(Inductive load (L/R = 7 ms))
30 VDC 5 A(Resistive load)
Max. contact voltage | AC 250 VAC
Max. contact voltage | DC 125 VDC
Max. contact current | AC 10A
Max. contact current | DC 10A
Max. switching capacity 2500 VA(Resistive load)
500 VA(Inductive load (cosφ = 0.4))
Max. switching capacity 300 W(Resistive load)
60 W(Inductive load (L/R = 7 ms))
Contact form DPDT
Contact method Single
Contact material Ag
Contact resistance 50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time 20 ms max. (With rated operating power applied, not including contact bounce)
Reset time 20 ms max. (With rated operating power applied, not including contact bounce)
Maximum operating frequency 1800 time/hour(Rated load)
18000 time/hour(Mechanical)
Insulation resistance 100 MΩ min. (at 500 VDC)(Between coil and contacts)
100 MΩ min. (at 500 VDC)(Between contacts of different polarity)
100 MΩ min. (at 500 VDC)(Between contacts of same polarity)
Dielectric strength 1000 VAC 50/60 Hz 1 min(Between contacts of same polarity)
2000 VAC 50/60 Hz 1 min(Between coil and contacts)
2000 VAC 50/60 Hz 1 min(Between contacts of different polarity)
Vibration resistance | Destruction 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance | Malfunction 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance | Destruction 1000 m/s2
Shock resistance | Malfunction 200 m/s2
Endurance 100 million operations min. (switching frequency 18,000 operations/h)(Mechanical)
500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)(Electrical)
Failure rate 1 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating) -55 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating) 5 to 85%
Weight Approx. 35 g
Mounting method Socket
Applicable socket PYF08S;PYF08M;PYF-08-PU;PYF-08-PU-L;PYFZ-08;PYFZ-08-E;PY08;PY08-Y1;PY08QN;PY08QN2;PY08QN-Y1;PY08QN2-Y1;PY08-02

CAD

情報更新:2018/5/21

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ログイン/会員登録

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
Yes No No No No No