商品概要
画像をクリックすると大きくなります
Latching Relay, Standard type, 4 poles, Open structure, Screw terminal, 200/(220) VAC
在庫/販売状況
2025/09/08 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 7,900 |
詳細情報
Ratings / Performance
情報更新:2024/07/25
Ratings
Degree of protection | Open coils | ||
---|---|---|---|
Terminal structure | Screw terminal | ||
Coil | Coil ratings | Operate | 200 VAC 50 Hz 38.5 mA 200 VAC 60 Hz 33 mA 220 VAC 60 Hz 38 mA |
Release | 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA | ||
Coil resistance | Operate: 563 Ω Release: 3030 Ω | ||
Operate voltage (Set voltage) | 80 % max. | ||
Release voltage (Reset voltage) | 80 % max. | ||
Maximum voltage | 110 % | ||
Power consumption | Operate | Approx. 12 VA Initial/Approx. 6.6 VA Rating | |
Release | Approx. 6.5 VA Initial/Approx. 4.1 VA Rating | ||
Contact | Contact rated load | 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4)) 24 VDC 7 A (Resistive load) 24 VDC 7 A (Inductive load (L/R = 7 ms)) | |
Max. contact voltage | 250 VAC 250 VDC | ||
Max. contact current | AC: 10 A DC: 10 A | ||
Maximum switching power | 2200 VA (Resistive load) 2200 VA (Inductive load (cosφ = 0.4)) 168 W (Resistive load) 168 W (Inductive load (L/R = 7 ms)) | ||
Contact form | 4PDT | ||
Contact method | Single | ||
Contact material | Ag |
Performance
Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
---|---|
Min.set-reset signal width | 100 ms (With rated operating power applied, not including contact bounce) |
Operating time | 30 ms max. (With rated operating power applied, not including contact bounce) |
Reset time | 30 ms max. (With rated operating power applied, not including contact bounce) |
Maximum operating frequency | Mechanical: 1800 time/hour Rated load: 1800 time/hour |
Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min |
Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) |
Vibration resistance (Malfunction) | 10 to 35 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude) |
Shock resistance (destruction) | 500 m/s2 |
Shock resistance (Malfunction) | 50 m/s2 |
Endurance (Mechanical) | 2,500,000 operations min. (switching frequency 1,800 operations/h) |
Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) |
Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 5 to 85 % |
Mounting method | Screw mounting |
Dimensions
情報更新:2024/07/25
Outline drawing

Characteristic chart
情報更新:2024/07/25
Electrical life curve