商品概要
画像をクリックすると大きくなります
Latching Relay, DC-switching type, 3 poles, Open structure, Solder terminal, 100/110 VDC
在庫/販売状況
2026/03/18 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 7,400 |
詳細情報
Ratings / Performance
情報更新:2024/07/25
Ratings
| Degree of protection | Open coils | ||
|---|---|---|---|
| Terminal structure | Solder terminal | ||
| Coil | Coil ratings | Operate | 100 VDC 22 mA 110 VDC 24.5 mA |
| Release | 100 VDC 25 mA 110 VDC 27 mA | ||
| Coil resistance | Operate: 4500 Ω Release: 4040 Ω | ||
| Operate voltage (Set voltage) | 80 % max. | ||
| Release voltage (Reset voltage) | 80 % max. | ||
| Maximum voltage | 110 % | ||
| Power consumption | Operate | Approx. 2.7 W | |
| Release | Approx. 2.8 W | ||
| Contact | Contact rated load | 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) | |
| Max. contact voltage | 250 VAC 250 VDC | ||
| Max. contact current | AC: 10 A DC: 10 A | ||
| Maximum switching power | 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) | ||
| Contact form | 3PDT | ||
| Contact method | Single | ||
| Contact material | Ag | ||
Performance
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Min.set-reset signal width | 100 ms (With rated operating power applied, not including contact bounce) |
| Operating time | 60 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 30 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | Mechanical: 1800 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 35 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude) |
| Shock resistance (destruction) | 500 m/s2 |
| Shock resistance (Malfunction) | 50 m/s2 |
| Endurance (Mechanical) | 2,500,000 operations min. (switching frequency 1,800 operations/h) |
| Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 395 g |
| Mounting method | Screw mounting |
Dimensions
情報更新:2024/07/25
Outline drawing

Characteristic chart
情報更新:2024/07/25
Electrical life curve