商品概要
画像をクリックすると大きくなります
Latching Relay, DC-switching type, 2 poles, Cased, Plug-in terminal, 100/110 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 8,100 |
詳細情報
- Ratings / Performance
- Dimensions
- Terminal arrangement and internal connection
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2024/07/25
Ratings
| Degree of protection | Closed type (cover) | ||
|---|---|---|---|
| Terminal structure | Plug-in terminal | ||
| Coil | Coil ratings | Operate | 100 VDC 17 mA 110 VDC 19 mA |
| Release | 100 VDC 25 mA 110 VDC 27 mA | ||
| Coil resistance | Operate: 5750 Ω Release: 4040 Ω | ||
| Operate voltage (Set voltage) | 80 % max. | ||
| Release voltage (Reset voltage) | 80 % max. | ||
| Maximum voltage | 110 % | ||
| Power consumption | Operate | Approx. 2.1 W | |
| Release | Approx. 2.8 W | ||
| Contact | Contact rated load | 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) | |
| Max. contact voltage | 250 VAC 250 VDC | ||
| Max. contact current | AC: 5 A DC: 5 A | ||
| Maximum switching power | 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) | ||
| Contact form | DPDT | ||
| Contact method | Single | ||
| Contact material | Ag | ||
Performance
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Min.set-reset signal width | 100 ms (With rated operating power applied, not including contact bounce) |
| Operating time | 60 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 30 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | Mechanical: 1800 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 35 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude) |
| Shock resistance (destruction) | 500 m/s2 |
| Shock resistance (Malfunction) | 50 m/s2 |
| Endurance (Mechanical) | 2,500,000 operations min. (switching frequency 1,800 operations/h) |
| Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 380 g |
| Mounting method | Socket |
| Applicable socket | 11PFA/ PL11 |
Dimensions
情報更新:2024/07/25
Outline drawing

Terminal arrangement and internal connection
情報更新:2024/07/25
Terminal arrangement and internal connection

Characteristic chart
情報更新:2024/07/25
Electrical life curve
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
| Yes | No | No | No | No | No |