商品概要

画像をクリックすると大きくなります

Voltage Sensor, For DC, Power supply voltage: 12 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 7,250

詳細情報

Ratings/Performance

情報更新:2025/09/25

Rating

Rated voltage12 VDC
Power consumption3 W max.
Operating value setting range 75% to 120% of rated voltage
Hysteresis set range70% to 115% of rated voltage
Rated carry current5 A
Output contact formDPDT
Control outputResistive load 5 A at 100 VAC2 A at 200 VAC5 A at 28 VDC0.2 A at 110 VDC
Inductive load 3 A at 100 VAC (cos φ=0.4)1.2 A at 200 VAC (cos φ=0.4)2 A at 28 VDC (L/R=7 ms)0.1 A at 110 VDC (L/R=7 ms)

Performance

Repeat accuracy±3% (When it changed the voltage at speed of a 1V/second.)
Influence of temperature±5% max. (within the range 20 ℃ +20, -30 ℃)
Operating time0.5 s max.
Reset time0.5 s max. (Sudden change from 120 to 0% of Reset voltage)
Life expectancyMechanical: 10 million operations min.
Electrical: 50,000 operations min. (at maximum applicable load)
Insulation resistanceBetween the entire electric circuits and the mounting panel: 10 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire electric circuits and the mounting panel: 2,000 VAC 50/60 Hz 1 min
Ambient temperature (Operating)-10 to 40 ℃
Vibration resistanceMalfunction: 16.7 Hz, 1 mm double amplitude each in X, Y, and Z directions for 10 min
Shock resistanceDestruction: 294 m/s2, 3 times each in X, Y and Z directions
DimensionsWidth38.5 mm
Height50.5 mm
Depth86 mm
WeightApprox. 100 g
Applicable socketPF083A
PL08
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
No No No No N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No