商品概要

画像をクリックすると大きくなります

Heater Condition Monitoring Device, 2 ch, 24 VAC/VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2024/08/08

Ratings

Monitoring typeHeater Condition
Power supply voltage24 VAC/24 VDC
Frequency50/60 Hz
Allowable voltage variable range85 to 110% of rated power supply voltage
Power consumption5.2 VA max./2.9 W max.
InputInput rangesCurrent
Rated 5 A AC: 0.00 to 5.00 A AC
Rated 25 A AC: 0.0 to 25.0 A AC
Rated 100 A AC: 0.0 to 100.0 A AC
Rated 200 A AC: 0.0 to 200.0 A AC
Rated 400 A AC: 0.0 to 400.0 A AC
Rated 600 A AC: 0.0 to 600.0 A AC
Rated frequency: 50/60 Hz
Voltage
Rated 120 V AC: 0.0 to 120.0 V AC
Rated 240 V AC: 0.0 to 240.0 V AC
Rated 480 V AC: 0.0 to 480.0 V AC
Rated 600 V AC: 0.0 to 600.0 V AC
Rated frequency: 50/60 Hz
OutputOutput formTransistor output
NPN open collector (normally close)
Rated voltage24 VDC (Maximum voltage: 26.4 VDC)
50 mA
0.1 mA max.
1.5 V max.

Performance

Measurement rangeCurrent
Rated 5 A AC: 0.00 to 5.50 A AC
Rated 25 A AC: 0.0 to 27.5 A AC
Rated 100 A AC: 0.0 to 110.0 A AC
Rated 200 A AC: 0.0 to 220.0 A AC
Rated 400 A AC: 0.0 to 440.0 A AC
Rated 600 A AC: 0.0 to 650.0 A AC
Voltage
Rated 120 V AC: 0.0 to 132.0 V AC
Rated 240 V AC: 0.0 to 264.0 V AC
Rated 480 V AC: 0.0 to 528.0 V AC
Rated 600 V AC: 0.0 to 660.0 V AC
Sampling cycle1 to 999 s
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min.
Between all power supply terminals and all other terminals: 20 MΩ min.
Between (all voltage input terminals + all CT input terminals) and (all communications terminals + all transistor terminals): 20 MΩ min.
Between all voltage input terminals and all CT input terminals: 20 MΩ min.
Between the channels of voltage inputs: 20 MΩ min.
Between the channels of CT inputs: 20 MΩ min.
Dielectric strengthBetween the entire external terminal and case: 2,000 VAC for 1 minute
Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute
Between (all voltage input terminals + all CT input terminals) and (all communications terminals + all transistor terminals): 2,000 VAC for 1 minute
Between all voltage input terminals and all CT input terminals: 2,000 VAC for 1 minute
Between the channels of voltage inputs: 2,000 VAC for 1 minute
Between the channels of CT inputs: 2,000 VAC for 1 minute
Vibration resistance10 to 55 Hz, 0.35 mm single amplitude, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistance100 m/s2, 3 times each in 3 axes 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient operating humidity-20 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 % (with no condensation)
Ambient strage humidity25 to 85 % (with no condensation)
Degree of protectionIP20
WeightApprox. 200 g
Mounting methodDIN track mounting
Terminal blocksPush-In Plus Terminal Block
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
UL認証 CSA認証 CEマーキング CCC認証 電波法
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No