商品概要
画像をクリックすると大きくなります
Heater Condition Monitoring Device, 2 ch, 100 to 240 VAC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2024/08/08
Ratings
| Monitoring type | Heater Condition | |
|---|---|---|
| Power supply voltage | 100 to 240 VAC | |
| Frequency | 50/60 Hz | |
| Allowable voltage variable range | 85 to 110% of rated power supply voltage | |
| Power consumption | 8.5 VA max. | |
| Input | Input ranges | Current Rated 5 A AC: 0.00 to 5.00 A AC Rated 25 A AC: 0.0 to 25.0 A AC Rated 100 A AC: 0.0 to 100.0 A AC Rated 200 A AC: 0.0 to 200.0 A AC Rated 400 A AC: 0.0 to 400.0 A AC Rated 600 A AC: 0.0 to 600.0 A AC Rated frequency: 50/60 Hz Voltage Rated 120 V AC: 0.0 to 120.0 V AC Rated 240 V AC: 0.0 to 240.0 V AC Rated 480 V AC: 0.0 to 480.0 V AC Rated 600 V AC: 0.0 to 600.0 V AC Rated frequency: 50/60 Hz |
| Output | Output form | Transistor output NPN open collector (normally close) |
| Rated voltage | 24 VDC (Maximum voltage: 26.4 VDC) | |
| 50 mA | ||
| 0.1 mA max. | ||
| 1.5 V max. | ||
Performance
| Measurement range | Current Rated 5 A AC: 0.00 to 5.50 A AC Rated 25 A AC: 0.0 to 27.5 A AC Rated 100 A AC: 0.0 to 110.0 A AC Rated 200 A AC: 0.0 to 220.0 A AC Rated 400 A AC: 0.0 to 440.0 A AC Rated 600 A AC: 0.0 to 650.0 A AC Voltage Rated 120 V AC: 0.0 to 132.0 V AC Rated 240 V AC: 0.0 to 264.0 V AC Rated 480 V AC: 0.0 to 528.0 V AC Rated 600 V AC: 0.0 to 660.0 V AC |
|---|---|
| Sampling cycle | 1 to 999 s |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. Between all power supply terminals and all other terminals: 20 MΩ min. Between (all voltage input terminals + all CT input terminals) and (all communications terminals + all transistor terminals): 20 MΩ min. Between all voltage input terminals and all CT input terminals: 20 MΩ min. Between the channels of voltage inputs: 20 MΩ min. Between the channels of CT inputs: 20 MΩ min. |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC for 1 minute Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute Between (all voltage input terminals + all CT input terminals) and (all communications terminals + all transistor terminals): 2,000 VAC for 1 minute Between all voltage input terminals and all CT input terminals: 2,000 VAC for 1 minute Between the channels of voltage inputs: 2,000 VAC for 1 minute Between the channels of CT inputs: 2,000 VAC for 1 minute |
| Vibration resistance | 10 to 55 Hz, 0.35 mm single amplitude, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions |
| Shock resistance | 100 m/s2, 3 times each in 3 axes 6 directions |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient operating humidity | -20 to 65 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 25 to 85 % (with no condensation) |
| Ambient strage humidity | 25 to 85 % (with no condensation) |
| Degree of protection | IP20 |
| Weight | Approx. 200 g |
| Mounting method | DIN track mounting |
| Terminal blocks | Push-In Plus Terminal Block |