商品概要

画像をクリックすると大きくなります

Liquid Leakage Sensor Amplifiers, Long wiring distance, Sensor disconnection detection, Supports plus common connection, For Push-In Plus terminal block socket

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 33,000

詳細情報

定格/性能

情報更新:2025/10/24

Product name Liquid leakage sensor (Long wiring distance)
Shape Plug-in model
Application Liquid leakage detection
Controlling materials High specific resistance such as purified water or chemicals
Operating conditions Use a combination of Sensing Band
Power supply voltage 12 to 24 VDC
Operating voltage range 10 to 30 VDC
Power consumption 1 W max.
Operate resistance 0 to 1 MΩ (variable)
Release resistance 105% min. of the operation resistance
Response time 2 s max.(Startup time after power ON)
800 ms max.(Operate)
800 ms max.(Release)
Safety output | Output rating PNP (Equivalent)
Safety output | Switching capacities 30 VDC 100 mA
Ambient temperature (Operating) -10 to 55 ℃
Ambient humidity (Operating) 45 to 85%
Insulation resistance 10 MΩ (at 100 VDC)(Between a case and current-carrying parts)
Dielectric strength 1,000 VAC 50/60 Hz 1 min(Between a case and current-carrying parts)
Vibration resistance (Destruction) 10 to 150 Hz, 0.1 mm single amplitude, Acceleration: 15 m/s2, 8 min 10 sweeps each in X, Y, and Z directions
Shock resistance (destruction) 150 m/s2, 3 times each in 3 axes 6 directions
Wiring distance 400 m max.(Sum)
These values are possible on condition that a completely insulated 3-conductor VCT cable with a thickness of 0.75 mm2 and a dielectric strength of 600 V is used together with a Liquid Sensing Band specified by OMRON.(Note)
Weight Approx. 14 g
Accessories Terminal Block, Miniature Screw Driver, Terminator
Dimensions drawing C032_K7L-UB.jpg
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No

関連商品