商品概要
画像をクリックすると大きくなります
Liquid Leakage Sensor Amplifiers, Long wiring distance, Sensor disconnection detection, Supports plus common connection, For Screw Terminal Block Socket
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 33,000 |
詳細情報
定格/性能
情報更新:2025/10/20
| Product name | Liquid leakage sensor (Long wiring distance) |
|---|---|
| Shape | Plug-in model |
| Application | Liquid leakage detection |
| Controlling materials | High specific resistance such as purified water or chemicals |
| Operating conditions | Use a combination of Sensing Band |
| Power supply voltage | 12 to 24 VDC |
| Operating voltage range | 10 to 30 VDC |
| Power consumption | 1 W max. |
| Operate resistance | 0 to 1 MΩ (variable) |
| Release resistance | 105% min. of the operation resistance |
| Response time | 2 s max.(Startup time after power ON) 800 ms max.(Operate) 800 ms max.(Release) |
| Safety output | Output rating | PNP (Equivalent) |
| Safety output | Switching capacities | 30 VDC 100 mA |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient humidity (Operating) | 45 to 85% |
| Insulation resistance | 10 MΩ (at 100 VDC)(Between a case and current-carrying parts) |
| Dielectric strength | 1,000 VAC 50/60 Hz 1 min(Between a case and current-carrying parts) |
| Vibration resistance (Destruction) | 10 to 150 Hz, 0.1 mm single amplitude, Acceleration: 15 m/s2, 8 min 10 sweeps each in X, Y, and Z directions |
| Shock resistance (destruction) | 150 m/s2, 3 times each in 3 axes 6 directions |
| Wiring distance | 400 m max.(Sum) These values are possible on condition that a completely insulated 3-conductor VCT cable with a thickness of 0.75 mm2 and a dielectric strength of 600 V is used together with a Liquid Sensing Band specified by OMRON.(Note) |
| Weight | Approx. 14 g |
| Accessories | Terminal Block, Miniature Screw Driver, Terminator |
| Dimensions drawing | C032_K7L-U.jpg |