商品概要
画像をクリックすると大きくなります
Insulation Resistance Monitoring Device, Main Unit, 24 VAC/VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2024/08/08
Ratings
| Monitoring type | Insulation resistance type | ||
|---|---|---|---|
| Classification | Main Unit | ||
| Power supply voltage | 24 VAC/24 VDC | ||
| Frequency | 50/60 Hz | ||
| Allowable voltage variable range | 85 to 110% of rated power supply voltage | ||
| Power consumption | Maximum Unit configuration: one Main Unit and eight Probe Units: 7.8 VA max. Minimum Unit configuration: one Main Unit and one Probe Unit: 4.6 VA max. Maximum Unit configuration: one Main Unit and eight Probe Units: 4.7 VA max. Minimum Unit configuration: one Main Unit and one Probe Unit: 2.5 VA max. | ||
| Input | External trigger | External contact input specification | Short-circuit: Residual voltage 1.5 V max. Open: Leakage current 0.1 mA max. |
| Current during shortcircuiting | Approx. 7 mA | ||
| Output | Output form | Transistor output NPN open collector | |
| Rated voltage | 24 VDC (Maximum voltage: 26.4 VDC) | ||
| 50 mA | |||
| 0.1 mA max. | |||
| 1.5 V max. | |||
Performance
| Measurement range | 0.1 to 99.9 MΩ (0.0 MΩ for less than 0.1 MΩ) |
|---|---|
| Measurement accuracy | ±5% rdg. ±1 digit (at ambient temperature -10 to 55 °C and ambient humidity 25 to 65%) |
| Moving average frequency | Disabled (1 time)/Enabled (8 times) |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. Between all power supply terminals and all other terminals: 20 MΩ min. Between PE terminal, and trigger input terminal, all communications terminals and all transistor output terminals: 20 MΩ min. Between Probe Unit voltage monitoring terminal and PE terminal: 1,000 MΩ min. |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC for 1 minute Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute Between PE terminal, and trigger input terminal, all communications terminals and all transistor output terminals: 2,000 VAC for 1 minute Between Probe Unit voltage monitoring terminal and PE terminal: 1000 VDC 1 min |
| Vibration resistance | 10 to 55 Hz, 0.35 mm single amplitude, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions |
| Shock resistance | 100 m/s2, 3 times each in X, Y, and Z axis, 6 directions |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient operating humidity | -20 to 65 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 25 to 85 % (with no condensation) |
| Ambient strage humidity | 25 to 85 % (with no condensation) |
| Degree of protection | IP20 |
| Weight | Approx. 156 g |
| Mounting method | DIN track mounting |
| Terminal blocks | Push-In Plus Terminal Block |