商品概要

画像をクリックすると大きくなります

Insulation Resistance Monitoring Device, Probe Unit

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2024/08/08

Ratings

Monitoring typeInsulation resistance type
ClassificationProbe Unit

Performance

Measurement range0.1 to 99.9 MΩ (0.0 MΩ for less than 0.1 MΩ)
Measurement accuracy±5% rdg. ±1 digit (at ambient temperature -10 to 55 °C and ambient humidity 25 to 65%)
Moving average frequencyDisabled (1 time)/Enabled (8 times)
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min.
Between Probe Unit voltage monitoring terminal and PE terminal: 1,000 MΩ min.
Dielectric strengthBetween the entire external terminal and case: 2,000 VAC for 1 minute
Between Probe Unit voltage monitoring terminal and PE terminal: 1000 VDC 1 min
Vibration resistance10 to 55 Hz, 0.35 mm single amplitude, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistance100 m/s2, 3 times each in X, Y, and Z axis, 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient operating humidity-20 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 % (with no condensation)
Ambient strage humidity25 to 85 % (with no condensation)
Degree of protectionIP20
WeightApprox. 63 g
Mounting methodDIN track mounting
Terminal blocksPush-In Plus Terminal Block
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No