商品概要

画像をクリックすると大きくなります

Power Line Data Generator, 24 VDC

在庫/販売状況

2026/03/06 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2025/10/23

Ratings

Power supply voltage24 VDC
Allowable voltage variable range85 to 110% of rated power supply voltage
Power consumption5.2 W max. (24 V DC)
InputInput ratingsDriving frequency
45 to 245 Hz
Input rangeDriving frequency
40 to 250 Hz
External triggerExternal contact input specificationShort-circuit: Residual voltage 1.5 V max.
Open: Leakage current 0.1 mA max.
Current during shortcircuitingApprox. 7 mA
OutputOutput formTransistor output
NPN open collector
Rated voltage24 VDC (Maximum voltage: 26.4 VDC)
50 mA
0.1 mA max.
1.5 V max.

Performance

Insulation resistanceBetween all power supply terminals and all other terminals: 20 MΩ min.
Between all terminals and case: 20 MΩ min.
Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals: 20 MΩ min.
Between (voltage input terminals + CT input terminals) and the other terminals: 20 MΩ min.
Dielectric strengthBetween all power supply terminals and all other terminals: 2,000 VAC for 1 minute
Between all terminals and case: 2,000 VAC for 1 minute
Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals: 2,000 VAC for 1 minute
Between (voltage input terminals + CT input terminals) and the other terminals: 2,000 VAC for 1 minute
Vibration resistance10 to 55 Hz, 0.35 mm single amplitude, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions
Shock resistance100 m/s2, 3 times each in 3 axes 6 directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient operating humidity-20 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 % (with no condensation)
Degree of protectionIP20
WeightApprox. 360 g
Mounting methodDIN Track
Terminal blocksPush-In Plus Terminal Block
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No