商品概要
画像をクリックすると大きくなります
Power Line Data Generator, 100 to 240 VAC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/10/23
Ratings
| Power supply voltage | 100 to 240 VAC | ||
|---|---|---|---|
| Frequency | 50/60 Hz | ||
| Allowable voltage variable range | 85 to 110% of rated power supply voltage | ||
| Power consumption | 15.7 VA max. (100 to 240 VAC) | ||
| Input | Input ratings | Driving frequency 45 to 245 Hz | |
| Input range | Driving frequency 40 to 250 Hz | ||
| External trigger | External contact input specification | Short-circuit: Residual voltage 1.5 V max. Open: Leakage current 0.1 mA max. | |
| Current during shortcircuiting | Approx. 7 mA | ||
| Output | Output form | Transistor output NPN open collector | |
| Rated voltage | 24 VDC (Maximum voltage: 26.4 VDC) | ||
| 50 mA | |||
| 0.1 mA max. | |||
| 1.5 V max. | |||
Performance
| Insulation resistance | Between all power supply terminals and all other terminals: 20 MΩ min. Between all terminals and case: 20 MΩ min. Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals: 20 MΩ min. Between (voltage input terminals + CT input terminals) and the other terminals: 20 MΩ min. |
|---|---|
| Dielectric strength | Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute Between all terminals and case: 2,000 VAC for 1 minute Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals: 2,000 VAC for 1 minute Between (voltage input terminals + CT input terminals) and the other terminals: 2,000 VAC for 1 minute |
| Vibration resistance | 10 to 55 Hz, 0.35 mm single amplitude, Acceleration: 50 m/s2, 5 min 10 sweeps each in X, Y, and Z directions |
| Shock resistance | 100 m/s2, 3 times each in 3 axes 6 directions |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient operating humidity | -20 to 65 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 25 to 85 % (with no condensation) |
| Degree of protection | IP20 |
| Weight | Approx. 360 g |
| Mounting method | DIN Track |
| Terminal blocks | Push-In Plus Terminal Block |