商品概要
Thermal condition monitoring device, Main Unit, 24 VDC, Supports EtherNet/IP and Modbus TCP communications
在庫/販売状況
2026/11/06 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2024/08/08
Ratings
| Monitoring type | Temperature monitoring | ||
|---|---|---|---|
| Power supply voltage | 24 VDC | ||
| Allowable voltage variable range | 85 to 110% of the power supply voltage | ||
| Power consumption | 1.6 W max. | ||
| Current capacity | 10 A (per pole) | ||
| Setting method | Communications settings from software tool | ||
| Input | External trigger | External contact input specification | Short-circuit: Residual voltage 1.5 V max. Open: Leakage current 0.1 mA max. |
| Current during shortcircuiting | Approx. 7mA | ||
| Output | Output form | Transistor output | |
| Number of outputs | 3 point | ||
| Rated voltage | 24 VDC | ||
| 50 mA | |||
Performance
| Sampling cycle | Approx. 1 second/Unit | |
|---|---|---|
| Alarm | Expression method | Transistor output, alarm bar |
| Set value | Threshold setting range: 0.0 to 999.9 ℃ (0.0 to 999.9 °F) | |
| Hysteresis | 3.0 °C width (5.4 °F width) | |
| LCD indications | 7-segment digital display and indicators | |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. Between all power supply terminals and all other terminals: 20 MΩ min. Between all RS-485 communications terminals, and all external trigger input terminals, all transistor output terminals and all Ethernet ports: 20 MΩ min. | |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC for 1 minute Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute Between all RS-485 communications terminals, and all external trigger input terminals, all transistor output terminals and all Ethernet ports: 2,000 VAC for 1 minute | |
| Vibration resistance | 10 to 55 Hz, 0.35 mm single amplitude, 10 sweeps of 5 min each in X, Y, and Z directions | |
| Shock resistance | 150 m/s2, 3 times each in 3 axes 6 directions | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient operating humidity | -20 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % (with no condensation) | |
| Ambient strage humidity | 25 to 85 % (with no condensation) | |
| Degree of protection | IP20 | |
| Weight | Approx. 200 g | |
| Mounting method | DIN track mounting, screw mounting | |
RoHS/REACH対応状況
情報更新:2026/11/04
K6PM-THMD-EIPのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。