商品概要
画像をクリックすると大きくなります
Motor Condition Monitoring Devices, Vibration & temperature type, 24 VAC/VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2024/08/08
Ratings
| Monitoring type | Vibration & temperature type | ||
|---|---|---|---|
| Power supply voltage | 24 VAC/24 VDC | ||
| Frequency | 50/60 Hz | ||
| Allowable voltage variable range | 85 to 110% of the power supply voltage | ||
| Power consumption | 3.8 VA max./2.1 W max. | ||
| Applicable motor type | Three-phase induction motor (Rated voltage 600 VAC max) | ||
| Current capacity | 10 A (per pole) | ||
| Setting method | Communication settings from a dedicated tool via EtherNet/IP | ||
| Input | External trigger | External contact input specification | Short-circuit: Residual voltage 1.5 V max. Open: Leakage current 0.1 mA max. |
| Current during shortcircuiting | Approx. 7 mA | ||
| Output | Output form | Transistor output NPN open collector | |
| Number of outputs | 3 point | ||
| Rated voltage | 24 VDC (Maximum voltage: 26.4 VDC) | ||
| 50 mADC | |||
Performance
| Measurement range | Acceleration 0.05 to 9.99 G Speed 0.90 to 45.00 mm/s Motor temperature 0 to 80 ℃ Differential temperature 0 to 80 ℃ | |
|---|---|---|
| Measurement absolute accuracy | Acceleration: ±3 dB±2 digit (25 ℃) Temperature: Motor temperature: ±3 ℃±2 digit (±6 °F±2 digit) Temperature Gap: ±6 ℃±2 digit (±12 °F±2 digit) | |
| Sampling cycle | Acceleration: 50 ms, Velocity: 0.5 s, Temperature: 0.5 s | |
| Moving average frequency | 1, 2, 4, 8, 16, 32 times | |
| Alarm | Parameters that can be output | Acceleration, Velocity, motor temperature, Temperature Gap |
| Expression method | Transistor output, alarm bar | |
| Set value | Acceleration: 0.00 to 99.99 G, Velocity: 0.00 to 99.99 mm/s Motor temperature: 0 to 9999 deg., Differential temperature: 0 to 9999 deg. | |
| Hysteresis | 10% width of setting value | |
| Reset method | Manual reset/automatic reset (switchable) | |
| Communications protocol | EtherNet/IP, Modbus TCP | |
| LCD indications | 7-Segment digital display and single-shot display (Font height 14 mm) | |
| Insulation resistance | Between the entire external terminal and case: 20 MΩ min. Between all power supply terminals and all other terminals: 20 MΩ min. Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 20 MΩ min. | |
| Dielectric strength | Between the entire external terminal and case: 2,000 VAC for 1 minute Between all power supply terminals and all other terminals: 2,000 VAC for 1 minute Between all sensor connection terminals and trigger input terminal + output terminal + all EtherNet/IP ports: 2,000 VAC for 1 minute | |
| Vibration resistance | 10 to 55 Hz, 0.35 mm single amplitude, 10 sweeps of 5 min each in X, Y, and Z directions | |
| Shock resistance | 100 m/s2, 3 times each in 3 axes 6 directions | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient operating humidity | -20 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % (with no condensation) | |
| Ambient strage humidity | 25 to 85 % (with no condensation) | |
| Degree of protection | IP20 | |
| Weight | Approx. 200 g | |
| Mounting method | DIN track mounting, screw mounting | |