商品概要

画像をクリックすると大きくなります

Temperature Meter, Platinum resistance thermometer/Thermocouple input, Comparative output: Relay contact output (SPDT), 100 to 240 VAC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 36,000

詳細情報

Ratings/Specifications

情報更新:2025/11/04

Power supply voltage100 to 240 VAC 50/60 Hz
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption6 VA max. (at maximum load)
Input typeTemperature (Platinum resistance thermometer/Thermocouple)
Output typeJudgment output: Contact
Comparative output: OUT 1
Temperature measurement input (Accuracy)Platinum resistance thermometer: (±0.5% of indicated value or ±1 ℃, whichever is greater) ±1 digit max.
Thermocouple: (±0.5% of indicated value or ±1 ℃, whichever is greater) ±1 digit max.
(The indication accuracy of K thermocouples in the -200 to 1300 ℃ range, T and N thermocouples at a temperature of -100 ℃ max., and U and L thermocouples at any temperatures is ±2 ℃ ±1 digit maximum. B thermocouple at a temperature of 400 ℃ max. is not specified. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit maximum.)
Judgment outputContact outputSPDT
Rated load: Inductive load: 250 VAC 1.5 A (cosφ=0.4)/30 VDC 1.5 A (L/R=7 ms)
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Life expectancy: 100,000 operations min. (Electrical)/20 million operations min. (Mechanical)
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display
Digits4 digit (-1999 to 9999)
Character height14.2 mm (green/red)
Sampling period500 ms
Comparative output response time1 s max.
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min. (at 500 VDC)
Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 2,000 VAC 1 min
Noise immunity±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistanceMalfunction: 100 m/s2, 3 times each in 3 axes 6 directions
Degree of protectionFront: NEMA TYPE 4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100) with terminal Cover
Memory protectionNon-volatile memory (Number of rewrites: 100,000)
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 % (with no condensation)
AccessoriesWaterproof packing, Terminal Cover, Unit label
WeightApprox. 200 g

Dimensions

情報更新:2025/11/04

Connection diagram

情報更新:2025/11/04

Terminal arrangement

Internal connection

情報更新:2025/11/04
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
UL認証 CSA認証 CEマーキング CCC認証 電波法
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No