商品概要

画像をクリックすると大きくなります

Frequency/Rate Meter, Rotary pulse input, Comparative output: 2 relay contact outputs (SPST-NO), 24 VAC/VDC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 44,000

詳細情報

Ratings/Specifications

情報更新:2025/11/04

Power supply voltage24 VDC
24 VAC 50/60 Hz
Allowable power supply voltage range85 to 110% of the power supply voltage
Power consumption4.5 W max. (at 24 VDC)/4.5 VA max. (at 24 VAC)
External power supply12 VDC ±10% 0 to 40 mA
Input typeRotary pulse (No-voltage contact/NPN/PNP/Voltage pulse)
Output typeJudgment output: Contact
Comparative output: OUT1, OUT2
Pulse measurement inputNo-voltage contact30 Hz max. ON/OFF pulse width of 15 ms min.
Voltage pulse5 kHz max. ON/OFF pulse width of 90 µs min.
Voltage levelON voltage: 4.5 to 30 V, OFF voltage: 0 to 2 V, input impedance: 10 kΩ
Open collector5 kHz max. ON/OFF pulse width of 90 µs min.
Measurement range30 Hz: 0.05 to 30.00 Hz
5 kHz: 0.05 to 5000 Hz
Accuracy±0.1% FS ±1 digit max.
(23±5 ℃)
Judgment outputContact output2 output (SPST-NO)
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Life expectancy: 100,000 operations min. (Electrical)/5,000,000 operations min. (Mechanical)
DisplayDisplay methodNegative LCD (backlit LED) 7-segment digital display
Digits5 digit (-19999 to 99999)
Character height14.2 mm (green/red)
Comparative output response time750 ms max.
Insulation resistanceBetween the entire external terminal and case: 20 MΩ min. (at 500 VDC)
Between inputs, outputs, and power supply: 20 MΩ min. (at 500 VDC)
Dielectric strengthBetween the entire external terminal and case: 2,000 VAC 1 min
Noise immunity±480 V at power supply terminals in normal mode ±1,500 V at power supply terminals in common mode (waveform with 1-ns rising edge and pulse width of 1 µs/100 ns)
Vibration resistanceMalfunction: 10 to 55 Hz, Single amplitude 0.35 mm, 10 sweeps of 5 min each in X, Y, and Z directions
Shock resistanceMalfunction: 100 m/s2, 3 times each in 3 axes 6 directions
Degree of protectionFront: NEMA TYPE 4X for indoor use (equivalent to IP66)
Case rear: IP20
Terminals: IP00 + finger protection (VDE0106/100) with terminal Cover
Memory protectionNon-volatile memory (Number of rewrites: 100,000)
Ambient temperatureOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidityOperating: 25 to 85 % (with no condensation)
AccessoriesWaterproof packing, Terminal Cover, Unit label
WeightApprox. 220 g

Dimensions

情報更新:2025/11/04

Connection diagram

情報更新:2025/11/04

Terminal arrangement

Internal connection

情報更新:2025/11/04
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No