商品概要

画像をクリックすると大きくなります

Heater Element Burnout Detector, With Gate Input Terminals, Control power supply voltage: 200 VAC, Operating current: 32 to 80 A AC, With voltage fluctuation compensation

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 13,500

詳細情報

Ratings/Performance

情報更新:2025/09/25

Ratings

Rated voltage200 VAC
Allowable voltage variable range85 to 110% of rated power supply voltage
Voltage fluctuation compensation range85 to 110% of rated power supply voltage
Rated frequency50/60 Hz
Rated current100 A AC
Operating current setting range32 to 80 A AC
Releasing current105% max. of operating current
Power consumptionInput: 0.5 VA max.
Power supply: 5 VA max.
Reset methodAutomatic reset
Gate inputVoltage pulses input5 to 30 VDC
Relay outputOutput modeSPDT
Rated load2 A at 220 VAC (cos φ=0.4)

Performance

Operating time0.5 s max. (When it changed to 0 from 150% of operation current value)
Setting accuracyWithin ±7%
Repeat accuracyWithin ±3%
Influence of temperatureWithin ±10% (Error of actual measurement value at 20 ℃ for -10 to +55 ℃)
Influence of voltage±5% (Doctrine Error of actual measurement value of rated voltage for 85 to 110% of rated voltage.)
Influence of frequencyWithin ±3% (Error of actual measurement value for ±5% of constant frequency.)
Insulation resistanceBetween the entire electric circuits and the mounting panel: 10 MΩ min.
Dielectric strengthBetween the entire electric circuits and the mounting panel: 2,000 VAC 50/60 Hz for 1 min
Ambient temperature (Operating)-10 to 55 ℃
Ambient operating humidity45 to 85 %
Vibration resistance16.7 Hz, double amplitude 1 mm, each in X, Y and Z directions 10 min
Shock resistance98 m/s2
DimensionsWidth111 mm
Height60 mm
Depth108 mm
WeightApprox. 390 g
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
No No No No N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No