商品概要

画像をクリックすると大きくなります

Heater Element Burnout Detector, With Gate Input Terminals, Control power supply voltage: 100 VAC, Operating current: 32 to 80 A AC, With voltage fluctuation compensation

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 13,500

詳細情報

Ratings/Performance

情報更新:2025/09/25

Ratings

Rated voltage100 VAC
Allowable voltage variable range85 to 110% of rated power supply voltage
Voltage fluctuation compensation range85 to 110% of rated power supply voltage
Rated frequency50/60 Hz
Rated current100 A AC
Operating current setting range32 to 80 A AC
Releasing current105% max. of operating current
Power consumptionInput: 0.5 VA max.
Power supply: 5 VA max.
Reset methodAutomatic reset
Gate inputVoltage pulses input5 to 30 VDC
Relay outputOutput modeSPDT
Rated load2 A at 220 VAC (cos φ=0.4)

Performance

Operating time0.5 s max. (When it changed to 0 from 150% of operation current value)
Setting accuracyWithin ±7%
Repeat accuracyWithin ±3%
Influence of temperatureWithin ±10% (Error of actual measurement value at 20 ℃ for -10 to +55 ℃)
Influence of voltage±5% (Doctrine Error of actual measurement value of rated voltage for 85 to 110% of rated voltage.)
Influence of frequencyWithin ±3% (Error of actual measurement value for ±5% of constant frequency.)
Insulation resistanceBetween the entire electric circuits and the mounting panel: 10 MΩ min.
Dielectric strengthBetween the entire electric circuits and the mounting panel: 2,000 VAC 50/60 Hz for 1 min
Ambient temperature (Operating)-10 to 55 ℃
Ambient operating humidity45 to 85 %
Vibration resistance16.7 Hz, double amplitude 1 mm, each in X, Y and Z directions 10 min
Shock resistance98 m/s2
DimensionsWidth111 mm
Height60 mm
Depth108 mm
WeightApprox. 390 g
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
UL認証 CSA認証 CEマーキング適合 CCC認証
No No No No
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No