商品概要
画像をクリックすると大きくなります
Thermal Overload Relay, For J7KC, Trip current 1.1-1.65 A
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 4,350 |
詳細情報
Ratings / Performance
情報更新:2025/10/23
Ratings
| Main circuit rating | 3-pole load operation (IEC 60947-4-1/JIS C 8201-4-1) | Limit operation | No operation (cold start): 105 % (less than 2 hours) Operation (hot start): 120 % (less than 2 hours) | |
|---|---|---|---|---|
| Operation when overload occurs (hot start) | 150 % (less than 2 minutes) | |||
| Operation when locking occurs (cold start) | 720 % (over 2 s up to 10 s) | |||
| Conditions | At 20 ℃ ambient temperature, Ratio to dial settling current | |||
| 2-pole load operation (IEC 60947-4-1/JIS C 8201-4-1) | With phase failure protection device | With phase failure protection device | ||
| No operation (cold start) | 2 poles 100%, 1 pole 90% | |||
| Operation (hot start) | 2 poles 115%, 1 pole 0% (less than 2 hours) | |||
| Conditions | At 20 ℃ ambient temperature, Ratio to dial settling current | |||
| Ambient temperature compensation performance | No operation (cold start) | Ambient temperature 40 ℃: 100 % (less than 2 hours) Ambient temperature -5 ℃: 105 % (less than 2 hours) | ||
| Operation (hot start) | Ambient temperature 40 ℃: 120 % (less than 2 hours) Ambient temperature -5 ℃: 130 % (less than 2 hours) | |||
| Auxiliary circuit rating | Rating based on IEC 60947-5-1/JIS C 8201-5-1 | Rated operating current | AC-15 (Coil load) NC contact | 24 V: 3.0 A (Automatic reset: 0.5 A) 100-120 VDC: 2.5 A (Automatic reset: 0.5 A) 200-240 VDC: 2.0 A (Automatic reset: 0.5 A) 380-440 VDC: 1.0 A (Automatic reset: 0.5 A) 500-600 VDC: 0.6 A (Automatic reset: 0.5 A) |
| AC-15 (Coil load) NC contact | 24 V: 3.0 A (Automatic reset: 0.5 A) 100-120 VDC: 2.5 A (Automatic reset: 0.5 A) 200-240 VDC: 1.5 A (Automatic reset: 0.5 A) 380-440 VDC: 0.75 A (Automatic reset: 0.5 A) 500-600 VDC: 0.6 A (Automatic reset: 0.5 A) | |||
| DC-13 (Coil load) NC contact | 24 V: 1.1 A (Automatic reset: 0.3 A) 100-120 VDC: 0.28 A 200-240 VDC: 0.14 A | |||
| DC-13 (Coil load) NC contact | 24 V: 1.1 A (Automatic reset: 0.3 A) 100-120 VDC: 0.28 A 200-240 VDC: 0.14 A | |||
| Conventional free air thermal current (rated flowing current) | 5 A | |||
| Rating based on UL 508 | Rated through current | 120 AC: 5 A 240 AC: 5 A 480 AC: 5 A 600 AC: 5 A 125 DC: 1 A 250 DC: 1 A | ||
| Contact closed current | 120 AC: 30 A 240 AC: 15 A 480 AC: 7.5 A 600 AC: 6 A 125 DC: 0.22 A 250 DC: 0.11 A | |||
| Cutoff current | 120 AC: 3 A 240 AC: 1.5 A 480 AC: 0.75 A 600 AC: 0.6 A 125 DC: 0.22 A 250 DC: 0.11 A | |||
| Rating code | 120 AC: B600 240 AC: B600 480 AC: B600 600 AC: B600 125 DC: Q300 250 DC: Q300 | |||
| Minimum operate voltage/current (reference value) | Auxiliary circuit: 5 VDC 3 mA | |||
| Setting current range | 1.1 to 1.65 A | |||
| Rated insulation voltage | 690 VAC | |||
| Rated impulse dielectric strength | 6 kV | |||
| Rated frequency | 50/60 Hz | |||
| Vibration resistance | Vibration: 10 to 55 Hz, acceleration: 15 m/s2 | |||
| Shock resistance | Shock value 50 m/s2 | |||
| Degree of protection | IP20 (IEC60529) | |||
| Contact resistance (reference value) | Auxiliary circuit: 50 mΩ max. (Voltage drop method with 6 VDC 1 mA) | |||
| Ambient temperature (Operating) | -10 to +55 ℃ (However, daily average shall not exceed 35 °C) | |||
| Ambient temperature (Storage) | -40 to +65 ℃ (no condensation or icing) | |||
| Ambient humidity (Operating) | 45 to 85 % (no condensation or icing) | |||
| Altitude | 2000 m max. | |||
| Weight | 110 g | |||
Dimensions
情報更新:2025/10/23
Outline drawing

Characteristic chart
情報更新:2025/10/23
Operating characteristics curves