商品概要
画像をクリックすると大きくなります
Auxiliary Relay (Contactor Relay), Contact form DPST-NO/DPST-NC, 12 VDC
在庫/販売状況
2025/09/16 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 7,200 |
詳細情報
Ratings / Performance
情報更新:2024/08/21
Ratings
Coil rating | Rated voltage | 12 VDC | ||
---|---|---|---|---|
Operating voltage range | 11 to 14 VDC | |||
Must operate voltage | 85 % max. | |||
Must release voltage | 10 % min. | |||
Coil characteristics (reference value) | Coil power consumption | Making | 2.4 W | |
Holding | 2.4 W | |||
Auxiliary circuit rating | Rating based on IEC 60947-5-1/JIS C 8201-5-1 | Rated operating current | AC-15 (Coil load) | 100-120 AC: 3 A 200-240 AC: 3 A 380-440 AC: 1 A 500-600 AC: 0.5 A |
AC-12 (Resistive load) | 100-120 AC: 6 A 200-240 AC: 6 A 380-440 AC: 6 A 500-600 AC: 3 A | |||
DC-13 (Coil load) | 24 DC: 2 A 48 DC: 1 A 110 DC: 0.3 A 220 DC: 0.2 A | |||
DC-12 (Resistive load) | 24 DC: 3 A 48 DC: 2 A 110 DC: 1.5 A 220 DC: 0.5 A | |||
Contact closed and Breaking current | 100-120 AC: 30 A 200-240 AC: 30 A 380-440 AC: 10 A 500-600 AC: 5 A 24 DC: 30 A 48 DC: 30 A 110 DC: 10 A 220 DC: 5 A | |||
Conventional free air thermal current (rated flowing current) | 10 A | |||
Rating based on UL 508 | Rated through current | 120 AC: 10 A 240 AC: 10 A 480 AC: 10 A 600 AC: 10 A 125 DC: 2.5 A 250 DC: 2.5 A | ||
Contact closed current | 120 AC: 60 A 240 AC: 30 A 480 AC: 15 A 600 AC: 12 A 125 DC: 0.55 A 250 DC: 0.27 A | |||
Cutoff current | 120 AC: 6 A 240 AC: 3 A 480 AC: 1.5 A 600 AC: 1.2 A 125 DC: 0.55 A 250 DC: 0.27 A | |||
Rating code | 120 AC: A600 240 AC: A600 480 AC: A600 600 AC: A600 125 DC: Q300 250 DC: Q300 | |||
Endurance | Switching frequency | 1800 times/hour | ||
Mechanical durability | 10 million operations min. | |||
Electrical durability | AC-15 | 220 V: 500,000 operations min. 440 V: 500,000 operations min. | ||
AC-12 | 220 V: 250,000 operations min. 440 V: 250,000 operations min. | |||
DC-13 | 220 V: 150,000 operations min. | |||
DC-12 | 220 V: 500,000 operations min. | |||
Minimum operate voltage/current (reference value) | Auxiliary circuit: 5 VDC 3 mA | |||
Rated insulation voltage | 690 VAC | |||
Rated impulse dielectric strength | 6 kV | |||
Rated frequency | 50/60 Hz | |||
Contact structure | Double break form (Ag alloy) | |||
Linked contact | Yes | |||
Vibration resistance | Vibration: 10 to 55 Hz, acceleration: 15 m/s2 | |||
Shock resistance | Shock value 50 m/s2 | |||
Degree of protection | IP20 (IEC60529) | |||
Contact resistance (reference value) | Auxiliary circuit: 50 mΩ max. (Voltage drop method with 6 VDC 1 mA) | |||
Ambient temperature (Operating) | -10 to +55 ℃ (However, daily average shall not exceed 35 °C) | |||
Ambient temperature (Storage) | -40 to +65 ℃ (no condensation or icing) | |||
Ambient humidity (Operating) | 45 to 85 % (no condensation or icing) | |||
Altitude | 2000 m max. | |||
Weight | 190 g |
Dimensions
情報更新:2024/08/21