商品概要

画像をクリックすると大きくなります

Digital Tachometer, 1 stage (1 input and output), 6 digits, Contact output, 100 to 240 VAC, 11-pin socket

在庫/販売状況

2026/03/31 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 21,000

詳細情報

Ratings/Specifications

情報更新:2025/06/19

FunctionTachometer
Rated supply voltage100 to 240 VAC 50/60 Hz
Operating voltage range85 to 110% of rated supply voltage
Power consumptionat 100 to 240 VAC: Approx. 6.8 VA
External power supply12 VDC (±10%), 100 mA
TachometerInput mode1 input
Pulse measurement methodTachometer mode (cycle measurement)AMD-compatible mode (continuous measurement)
Max. counting speed30 Hz/10 kHz (switching)
Minimum input signal width10 ms/1 ms (AMD-compatible mode (continuous measurement))
Sampling period200 ms min.
Measuring rangesTachometer mode (cycle measurement) (30 Hz): 0.001 to 30.00 Hz
Tachometer mode (cycle measurement) (10 kHz): 0.001 to 10 kHz
AMD-compatible mode (continuous measurement) (10 ms): 0.026 to 999999 s
AMD-compatible mode (continuous measurement) (1 ms): 0.003 to 999999 s
Output modesUpper and lower limit/ area/ upper limit/ lower limit
InputInput signalCount
Input methodNo-voltage (NPN)/Voltage input (PNP) selectable
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ max. (Leakage current (0 Ω): Approx. 12 mA)
Residual voltage: 3 V max.
Open circuit impedance: 100 kΩ min.
No-voltage input (Contact input)Use a contact which can adequately switch 5 mA at 10 V.
Voltage inputHight level: 4.5 to 30 VDC
Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ)
Control outputContact outputSPDT
3 A at 250 VAC/30 VDC, resistive load (cos phi=1)
Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value)
DisplayDisplay method7-segment negative transmissive LCD
Digits6 digits
Character heightMeasurement value: 10 mm (White)
Comparison value: 6 mm (Green)
Prescaling function0.001 to 99.999 (in Tachometer Mode)
Decimal point adjustmentRightmost 3 digits
Key protectionKey protect Switch
Memory backup methodsMethod: Non-volatile memory, Number of rewite: 100,000 operations min., Store data: 10 years min.
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Close mounting: -10 to 50 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between non-continuous contacts: 100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween current carrying metal parts and non-current carrying metal parts: 2,000 VAC, 50/60 Hz for 1 min
Between operating power circuit and input circuit: 2,000 VAC, 50/60 Hz for 1 min
Between control output, and power supply/input circuit: 2,000 VAC, 50/60 Hz for 1 min
Between non-continuous contacts: 1,000 VAC, 50/60 Hz for 1 min
Impulse withstand voltageBetween power terminals: 6 kV
Between current carrying terminals and exposed non-current carrying metal parts: 6 kV
Noise immunitysquare-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz 0.35 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 3 axes each directions
Malfunction: 100 m/s2, 3 times each in 3 axes each directions
Life expectancyMechanical life 10 million operations min.
Electrical life 100,000 operations min. (3 A at 250 VAC resistive load)
Degree of protectionCase front: IEC IP66 when Y92S-P6 Waterproof Packing is used
External connection method11-pin round socket
Case colorBlack (N1.5)
AccessoriesThree of Instruction Manual
WeightApprox. 100 g

Dimensions

情報更新:2025/06/19

Terminal arrangement

情報更新:2025/06/19

Input connection diagram

情報更新:2025/06/19

No-voltage input:

Voltage input:

Input/Output Mode Setting

情報更新:2025/06/19

Electrical life

情報更新:2025/06/19
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No