商品概要
画像をクリックすると大きくなります
Digital Counter, Preset Counter, 1 stage, 6 digits, Transistor output (SPST), 100 to 240 VAC, Terminal block models
在庫/販売状況
2026/03/24 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 21,000 |
詳細情報
- Ratings/Specifications
- Dimensions
- Terminal arrangement
- Input connection diagram
- Input Modeles and Present Value
- Input/Output Mode Setting
- Electrical life
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Specifications
情報更新:2025/06/19
| Function | 1 Stage Preset Counter, Total Preset Counter | |
|---|---|---|
| Preset stages | 1 step | |
| Rated supply voltage | 100 to 240 VAC 50/60 Hz | |
| Operating voltage range | 85 to 110% of rated supply voltage | |
| Power consumption | at 100 to 240 VAC: Approx. 6.8 VA | |
| External power supply | 12 VDC (±10%), 100 mA | |
| Counter | Count range | -99999 to 999999 |
| Max. counting speed | 30 Hz/10 kHz (switching) (ON/OFF ratio 1:1) | |
| Input mode | Increment (UP), decrement (DOWN), increment/decrement (UP/DOWN A (command input), UP/DOWN B (individual inputs), or UP/DOWN C (quadrature inputs)), UP/DOWN D (command input), UP/DOWN E (individual inputs), UP/DOWN E (quadrature inputs)) | |
| Output modes | N, F, C, R, K-1, P, Q, A, K-2, D, L | |
| One-shot output time | 0.01 to 99.99 s | |
| Reset system | External (Minimum input signal width: 1 ms/20 ms selectable, manual and automatic reset (internal according to C, R, P and Q mode operation) | |
| Input | Input signal | CP1, CP2, Reset, Total reset |
| Input method | No-voltage (NPN)/Voltage input (PNP) selectable | |
| No-voltage input (No-contact input) | Short-circuit (ON) impedance: 1 kΩ max. (Leakage current (0 Ω): Approx. 12 mA) Residual voltage: 3 V max. Open circuit impedance: 100 kΩ min. | |
| No-voltage input (Contact input) | Use a contact which can adequately switch 5 mA at 10 V. | |
| Voltage input | Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ) | |
| Reset time | External reset | 1 ms/20 ms (selectable) |
| Control output | Solid-state output | SPST-NO 30 VDC max., 100 mA max. Residual voltage 1.5 V max.DCCapacity value: Approx. 1 V Leakage current 0.1 mA max. |
| Display | Display method | 7-segment negative transmissive LCD |
| Digits | 6 digits | |
| Character height | Count value: 10 mm (White) Set value: 6 mm (Green) | |
| Prescaling function | 0.001 to 99.999 | |
| Decimal point adjustment | Rightmost 3 digits | |
| Key protection | Key protect Switch | |
| Memory backup methods | Method: Non-volatile memory, Number of rewite: 100,000 operations min., Store data: 10 years min. | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) Close mounting: -10 to 50 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) | |
| Dielectric withstand voltage | Between current carrying metal parts and non-current carrying metal parts: 2,000 VAC, 50/60 Hz for 1 min Between operating power circuit and input circuit: 2,000 VAC, 50/60 Hz for 1 min Between control output, and power supply/input circuit: 2,000 VAC, 50/60 Hz for 1 min | |
| Impulse withstand voltage | Between power terminals: 6 kV Between current carrying terminals and exposed non-current carrying metal parts: 6 kV | |
| Noise immunity | square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | Mulfunction: 8 kV, Destruction: 15 kV | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz 0.35 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 3 axes each directions Malfunction: 100 m/s2, 3 times each in 3 axes each directions | |
| Degree of protection | Case front: IEC IP66 when Y92S-P6 Waterproof Packing is used | |
| External connection method | Screw terminal | |
| Case color | Black (N1.5) | |
| Accessories | Three of Instruction Manual, One of Flush Mounting Adapter (Y92F-30), One of Waterproof Packing (Y92S-P6), One of Terminal Cover | |
| Weight | Approx. 120 g | |
Dimensions
情報更新:2025/06/19
Terminal arrangement
情報更新:2025/06/19
Input connection diagram
情報更新:2025/06/19
No-voltage input:

Voltage input:
Input Modeles and Present Value
情報更新:2025/06/19
Input/Output Mode Setting
情報更新:2025/06/19
Electrical life
情報更新:2025/06/19