商品概要

画像をクリックすると大きくなります

Digital Counter, Preset Counter, 1 stage, 6 digits, Transistor output (SPST), 24 VAC/12 to 48 VDC, 11-pin socket

在庫/販売状況

2026/03/24 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 21,000

詳細情報

Ratings/Specifications

情報更新:2025/06/19

Function1 Stage Preset Counter, Total Preset Counter
Preset stages1 step
Rated supply voltage24 VAC 50/60 Hz
12 to 48 VDC (Ripple 20 % max.)
Operating voltage range85 to 110% of rated power supply voltage (90 to 110% at 12 to 48 VDC)
Power consumptionat 24 VAC: Approx. 5.5 VA
12 to 24 VDC: Approx. 3.3 W
External power supply12 VDC (±10%), 100 mA
CounterCount range-99999 to 999999
Max. counting speed30 Hz/10 kHz (switching)
(ON/OFF ratio 1:1)
Input modeIncrement (UP), decrement (DOWN), increment/decrement (UP/DOWN A (command input), UP/DOWN B (individual inputs), or UP/DOWN C (quadrature inputs)), UP/DOWN D (command input), UP/DOWN E (individual inputs), UP/DOWN E (quadrature inputs))
Output modesN, F, C, R, K-1, P, Q, A, K-2, D, L
One-shot output time0.01 to 99.99 s
Reset systemExternal (Minimum input signal width: 1 ms/20 ms selectable, manual and automatic reset (internal according to C, R, P and Q mode operation)
InputInput signalCP1, CP2, Reset, Total reset
Input methodNo-voltage (NPN)/Voltage input (PNP) selectable
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ max. (Leakage current (0 Ω): Approx. 12 mA)
Residual voltage: 3 V max.
Open circuit impedance: 100 kΩ min.
No-voltage input (Contact input)Use a contact which can adequately switch 5 mA at 10 V.
Voltage inputHight level: 4.5 to 30 VDC
Low level: 0 to 2 VDC (Input resistance Approx. 4.7 kΩ)
Reset timeExternal reset1 ms/20 ms (selectable)
Control outputSolid-state outputSPST-NO
30 VDC max., 100 mA max.
Residual voltage 1.5 V max.DCCapacity value: Approx. 1 V
Leakage current 0.1 mA max.
DisplayDisplay method7-segment negative transmissive LCD
Digits6 digits
Character heightCount value: 10 mm (White)
Set value: 6 mm (Green)
Prescaling function0.001 to 99.999
Decimal point adjustmentRightmost 3 digits
Key protectionKey protect Switch
Memory backup methodsMethod: Non-volatile memory, Number of rewite: 100,000 operations min., Store data: 10 years min.
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Close mounting: -10 to 50 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween current carrying metal parts and non-current carrying metal parts: 2,000 VAC, 50/60 Hz for 1 min
Between operating power circuit and input circuit: 1,500 VAC 50/60 Hz 1 min.
Between control output, and power supply/input circuit: 1,500 VAC 50/60 Hz 1 min.
Impulse withstand voltageBetween power terminals: 1 kV
Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV
Noise immunitysquare-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz 0.35 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 3 axes each directions
Malfunction: 100 m/s2, 3 times each in 3 axes each directions
Degree of protectionCase front: IEC IP66 when Y92S-P6 Waterproof Packing is used
External connection method11-pin round socket
Case colorBlack (N1.5)
AccessoriesThree of Instruction Manual
WeightApprox. 120 g

Dimensions

情報更新:2025/06/19

Terminal arrangement

情報更新:2025/06/19

Input connection diagram

情報更新:2025/06/19

No-voltage input:

Voltage input:

Input Modeles and Present Value

情報更新:2025/06/19

Input/Output Mode Setting

情報更新:2025/06/19

Electrical life

情報更新:2025/06/19
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No