商品概要

画像をクリックすると大きくなります

Daily Time Switch, Rated time: 24 h x 7 days, Screw terminals

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 受注終了 推奨代替品を探す
受注終了日 2025年12月

詳細情報

Ratings/Performance

情報更新:2025/09/10

Operating voltageAC100 to 240 VAC
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumptionat 240 VAC: Approx. 4 VA
Control outputCircuits2
Switching capacities (Resistive load)15 A at 250 VAC, resistive load at 50 ℃
12 A at 250 VAC, resistive load at 55 ℃
PerformanceAccuracy of operating time(±0.01% ±0.05 s) max. (The values are based on the set time)
Setting error(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of voltage(±0.01% ±0.05 s) max. (The values are based on the set time)
Influence of temperature(±0.01% ±0.05 s) max. (The values are based on the set time)
Time accuracy±15 s per month (25 ℃)
Dielectric strength voltageInsulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min.
Between operating power circuit and control output: 100 MΩ min.
Between non-continuous contacts: 100 MΩ min.
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between operating power circuit and control output: 2000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min
Ambient temperature (Operating)-10 to 55 ℃ (with no icing)
Ambient humidity (Operating)35 to 85 %
Life expectancy100,000 operations min. (250 VAC 15 A, resistive load)
Vibration resistanceDestruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2 3 times each in 6 directions
Malfunction: 100 m/s2 4 times each in 6 directions
Noise immunity2 kV
Square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Time rangesControl period24 hour
Operation period24 h x 7 days (Operation days can be specified.)
Minimum set interval1 min
Memory protectionContinuous use: 10 years min. (at 25 ℃)
DimensionsWidth96 mm
Height96 mm
Depth56.5 mm
Case colorLight gray (Munsell 5Y7/1)
WeightApprox. 350 g
AccessoriesMounting Bracket
Sold separateFront cover: Y92A-96A

RoHS/REACH対応状況

情報更新:2026/4/01

H5L-AのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証 電波法
Yes Yes No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No