商品概要
画像をクリックすると大きくなります
Digital Daily Time Switch, Surface mounting/DIN track mounting (Vertical), Japanese
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 22,500 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Operating voltage | AC | 100 to 240 VAC |
|---|---|---|
| Allowable voltage variable range | 85 to 110% of the power supply voltage | |
| Power consumption | at 264 VAC: Approx. 2.4 VA | |
| Control output | Circuits | 1 |
| Switching capacities (Resistive load) | 15 A at 250 VAC 10 A at 24 VDC | |
| Minimum applicable load | 100 mA at 5 VDC (failure level: P Reference value) | |
| Performance | Accuracy of operating time | (±0.01% ±0.05 s) max. (The values are based on the set time) |
| Setting error | (±0.01% ±0.05 s) max. (The values are based on the set time) | |
| Influence of voltage | (±0.01% ±0.05 s) max. (The values are based on the set time) | |
| Influence of temperature | (±0.01% ±0.05 s) max. (The values are based on the set time) | |
| Influence of EMS. (at EN 61326-1) | (±0.01% ±0.05 s) max. (The values are based on the set time) | |
| Time accuracy | ±15 s per month (25 ℃) | |
| Dielectric strength voltage | Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. Between operating power circuit and control output: 100 MΩ min. Between non-continuous contacts: 100 MΩ min. |
| Dielectric strength | Between current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min Between operating power circuit and control output: 2000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1000 VAC 50/60 Hz 1 min | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no icing) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no icing) | |
| Ambient humidity (Operating) | 35 to 85 % | |
| Life expectancy | Electrical: 50,000 operations min. (250 VAC 15 A, resistive load) 50,000 operations min. (1 HP at 250 VAC, motor load) 50,000 operations min. (250 VAC 10 A, inductive load (cos phi = 0.7)) 50,000 operations min. (100 W at 100 VAC, lamp load) 10,000 operations min. (300 W at 100 VAC, lamp load) (at 20 ℃) Mechanical: 100,000 operations min. (at 20 ℃) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude for 4 cycles each in 3 directions (8 min per cycle) Malfunction: 10 to 55 Hz, 0.25 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2 3 times each in 3 axes each directions Malfunction: 100 m/s2 3 times each in 3 axes 6 directions | |
| Noise immunity | Between power terminals: ±1.5 kV Square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Time ranges | Control period | 24 hour |
| Operation period | 24 h x 7 days (Operation days can be specified.) | |
| Minimum setting unit | 1 min | |
| Minimum set interval | 1 min | |
| Memory protection | Lithium battery: Continuous use: 5 years min. (at 25°C), Power-interruption rate of 50%: 10 years min. (at 25°C) | |
| Dimensions | Width | 50.5 mm |
| Height | 101.2 mm | |
| Depth | 73 mm | |
| Case color | Light gray (Munsell 5Y7/1) | |
| Weight | Approx. 160 g | |
| Accessories | Dust cover, terminal covers | |
| Sold separate | Soft Cover: Y92A-48F1 Dust cover: Y92A-48E Spacer: PFP-50N End Plate: PFP-100N Mounting track: PFP-100N2 PFP-M PFP-S | |
Dimensions
情報更新:2025/09/10
Mounting hole dimensions

Dimensions drawing